Set Screw Internmediate Duty Four-Bolt Flange Inch Bore - VSC Intermediate Duty 4-Bolt Flange Bearings
Baldor Reliance
Dodge
Bearings
VSC Bearings
4 Bolt Flange Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/vsc/4_bolt_flange_bearings/f4b_flange_asmtab.prj},{NB=123630},{RS=208},{SS=1-1/2},{SS1=1.500000},{PN=123630},{BOD=3.149600},{DESCRIPTION=F4B-VSC-108},{LF=RE-LUBE},{WEIGHT=4.50},{A=1.94},{A1=1.940000},{B=5.13},{B1=5.130000},{C=1.98},{C1=1.980000},{D=4.00},{D1=4.000000},{F=1/2},{F1=0.500000},{H=0.56},{H1=0.560000},{J=0.63},{J1=0.630000},{L=2.05},{L1=2.050000},{N=2.38},{N1=2.380000},{CS=4005},{CD=7332},{BN=9},{BD=1/2},{PDI=2.3870},{IC=6-13},{SSC=5/16-24},{TC=126-156},{MH=C.I.},{MIR=4118},{MOR=52100},{MR=NYLON 6-6},{MB=52100},{SM=±2*},{PPATH=f4b_flange_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
RS
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
125524
203
1/2
125524
F4B-VSC-008
RE-LUBE
1.08
1.00
3.00
1.17
2.13
3/8
0.44
0.32
0.96
1.69
125525
203
5/8
125525
F4B-VSC-010
RE-LUBE
1.00
1.00
3.00
1.17
2.13
3/8
0.44
0.32
0.96
1.69
123625
204
3/4
123625
F4B-VSC-012
RE-LUBE
1.50
1.23
3.38
1.34
2.50
3/8
0.44
0.36
1.12
1.94
125526
205
7/8
125526
F4B-VSC-014
RE-LUBE
1.98
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
125527
205
15/16
125527
F4B-VSC-015
RE-LUBE
1.86
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
123626
205
1
123626
F4B-VSC-100
RE-LUBE
1.62
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
125528
206
1-1/8
125528
F4B-VSC-102
RE-LUBE
2.78
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
123627
206
1-3/16
123627
F4B-VSC-103
RE-LUBE
2.68
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
123634
206
1-1/4
123634
F4B-VSC-104S
RE-LUBE
2.50
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
123628
207
1-1/4
123628
F4B-VSC-104
RE-LUBE
3.50
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
125529
207
1-3/8
125529
F4B-VSC-106
RE-LUBE
2.88
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
123629
207
1-7/16
123629
F4B-VSC-107
RE-LUBE
2.50
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
123630
208
1-1/2
123630
F4B-VSC-108
RE-LUBE
4.50
1.94
5.13
1.98
4.00
1/2
0.56
0.63
2.05
2.38
125530
209
1-11/16
125530
F4B-VSC-111
RE-LUBE
5.45
1.94
5.38
1.99
4.13
1/2
0.63
0.59
2.22
2.75
125531
209
1-3/4
125531
F4B-VSC-112
RE-LUBE
5.35
1.94
5.38
1.99
4.13
1/2
0.63
0.59
2.22
2.75
123631
210
1-15/16
123631
F4B-VSC-115
RE-LUBE
6.25
1.94
5.63
2.02
4.38
1/2
0.63
0.55
2.43
2.88
123632
210
2
123632
F4B-VSC-200
RE-LUBE
6.00
1.94
5.63
2.02
4.38
1/2
0.63
0.55
2.43
2.88
123652
211
2
123652
F4B-VSC-200L
RE-LUBE
9.28
2.22
6.50
2.28
5.13
5/8
0.69
0.68
2.71
3.25
123633
211
2-3/16
123633
F4B-VSC-203
RE-LUBE
9.00
2.22
6.50
2.28
5.13
5/8
0.69
0.68
2.71
3.25
062509
205
1
062509
F4B-VSC-100-NL
NO-LUBE
1.62
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
076794
206
1-3/16
076794
F4B-VSC-103-NL
NO-LUBE
2.68
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
051891
207
1-1/4
051891
F4B-VSC-104-NL
NO-LUBE
3.50
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
050844
207
1-7/16
050844
F4B-VSC-107-NL
NO-LUBE
2.50
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
051892
208
1-1/2
051892
F4B-VSC-108-NL
NO-LUBE
4.50
1.94
5.13
1.98
4.00
1/2
0.56
0.63
2.05
2.38
050836
209
1-11/16
050836
F4B-VSC-111-NL
NO-LUBE
5.45
1.94
5.38
1.99
4.13
1/2
0.63
0.59
2.22
2.75
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表