您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Type K S-1 Units Gray Iron Inch Bore - Type K
Baldor Reliance
Dodge
Bearings
Type K Tapered Roller Bearings
Type K Units
Powered by
CAD模型選擇
{baldor/dodge/bearings/type_k/inserts/type_k_unit_s1_asmtab.prj},{NB=023281},{SS=2-3/16},{SS1=2.187500},{PN=023281},{PNA=S1U-K-203R},{WEIGHT=9},{A=3-5/32},{A1=3.156250},{B=2-9/16},{B1=2.562500},{C=1-9/16},{C1=1.562500},{D=4-5/8},{D1=4.625000},{E=0.450},{EC=4-9/16},{EM=4.500},{H=11/16},{H1=0.687500},{J=3-1/4},{J1=3.250000},{K=5.000},{L=3-3/4},{L1=3.750000},{M=3-1/4},{M1=3.250000},{R=1-1/4},{R1=1.250000},{S=1-7/8},{S1=1.875000},{PPATH=type_k_unit_s1_i_templ.prj},{CS=48200},{CD=8550},{RN=19},{RM=.41},{PDI=3.014},{EP=.004-.012},{SC=3/8-16*3/4},{TC=290},{MH=C.I. ASTM A48 CLASS 30},{MC=4118 CASE CARB.},{MCU=4118 CASE CARB.},{MR=STEEL},{MRO=4118 CASE CARB.},{SM=±.001 PER INCH}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
PNA
Part Name
ⁿ/ₐ
WEIGHT
Weight (Approx)
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
EC
E % Cast Side
ⁿ/ₐ
EM
E % Machine Side
ⁿ/ₐ
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
CS
Static Capacity
[lbs]
CD
Dynamic Capacity
[lbs]
RN
Rollers/Row No.
ⁿ/ₐ
RM
Rollers/Row Mean Diameter
ⁿ/ₐ
PDI
Pitch Diameter
[Inch]
EP
End Play
[Inch]
SC
Collar Setscrews Size
ⁿ/ₐ
TC
Collar Setscrews Torque
[lbs]
MH
Materials Housing
ⁿ/ₐ
MC
Materials Cone
ⁿ/ₐ
MCU
Materials Cups
ⁿ/ₐ
MR
Materials Retainer
ⁿ/ₐ
MRO
Materials Rollers
ⁿ/ₐ
SM
Static Misalig
ⁿ/ₐ
023271
1-3/16
023271
S1U-K-103R
3
2-5/16
1-7/8
1-1/32
-
0.450
3-1/8
2.813
7/16
----
3.125
2-1/4
2-1/32
1
1-3/8
15760
2980
19
.23
1.774
.004-.012
5/16-18*1/2
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023272
1-1/4
023272
S1U-K-104R
3
2-5/16
1-7/8
1-1/32
-
0.450
3-1/8
2.813
7/16
----
3.125
2-1/4
2-1/32
1
1-3/8
15760
2980
19
.23
1.774
.004-.012
5/16-18*1/2
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023273
1-3/8
023273
S1U-K-106R
4
2-17/32
2-1/16
1-5/32
3-7/16
0.450
3-5/16
3.250
11/16
2-5/8
3.625
2-3/4
2-5/8
1-1/32
1-1/2
26000
4760
20
.29
2.084
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023274
1-7/16
023274
S1U-K-107R
4
2-17/32
2-1/16
1-5/32
3-7/16
0.450
3-5/16
3.250
11/16
2-5/8
3.625
2-3/4
2-5/8
1-1/32
1-1/2
26000
4760
20
.29
2.084
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023275
1-1/2
023275
S1U-K-108R
5
2-27/32
2-5/16
1-3/16
3-15/16
0.450
3-13/16
3.750
11/16
2-7/8
4.125
3-3/16
2-13/16
1-5/32
1-11/16
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023276
1-5/8
023276
S1U-K-110R
5
2-27/32
2-5/16
1-3/16
3-15/16
0.450
3-13/16
3.750
11/16
2-7/8
4.125
3-3/16
2-13/16
1-5/32
1-11/16
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023277
1-11/16
023277
S1U-K-111R
5
2-27/32
2-5/16
1-3/16
3-15/16
0.450
3-13/16
3.750
11/16
2-7/8
4.125
3-3/16
2-13/16
1-5/32
1-11/16
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023278
1-3/4
023278
S1U-K-112R
7
2-31/32
2-7/16
1-1/2
4-1/4
0.450
4-3/16
4.125
11/16
3
4.562
3-7/16
3-1/16
1-13/64
1-3/4
43000
8070
17
.41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023279
1-15/16
023279
S1U-K-115R
7
2-31/32
2-7/16
1-1/2
4-1/4
0.450
4-3/16
4.125
11/16
3
4.562
3-7/16
3-1/16
1-13/64
1-3/4
43000
8070
17
.41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023280
2
023280
S1U-K-200R
7
2-31/32
2-7/16
1-1/2
4-1/4
0.450
4-3/16
4.125
11/16
3
4.562
3-7/16
3-1/16
1-13/64
1-3/4
43000
8070
17
.41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023281
2-3/16
023281
S1U-K-203R
9
3-5/32
2-9/16
1-9/16
4-5/8
0.450
4-9/16
4.500
11/16
3-1/4
5.000
3-3/4
3-1/4
1-1/4
1-7/8
48200
8550
19
.41
3.014
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023282
2-1/4
023282
S1U-K-204R
11
3-3/8
2-3/4
1-7/16
5
0.450
4-7/8
4.812
11/16
3-7/16
5.186
4-1/16
3-3/8
1-5/16
2
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023283
2-7/16
023283
S1U-K-207R
11
3-3/8
2-3/4
1-7/16
5
0.450
4-7/8
4.812
11/16
3-7/16
5.186
4-1/16
3-3/8
1-5/16
2
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023284
2-1/2
023284
S1U-K-208R
11
3-3/8
2-3/4
1-7/16
5
0.450
4-7/8
4.812
11/16
3-7/16
5.186
4-1/16
3-3/8
1-5/16
2
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023285
2-11/16
023285
S1U-K-211R
15
3-3/4
3
1-7/8
5-7/8
0.450
5-5/8
5.563
11/16
3-7/8
6.061
4-23/32
3-13/16
1-7/16
2-1/4
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023286
2-3/4
023286
S1U-K-212R
15
3-3/4
3
1-7/8
5-7/8
0.450
5-5/8
5.563
11/16
3-7/8
6.061
4-23/32
3-13/16
1-7/16
2-1/4
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023287
2-15/16
023287
S1U-K-215R
15
3-3/4
3
1-7/8
5-7/8
0.450
5-5/8
5.563
11/16
3-7/8
6.061
4-23/32
3-13/16
1-7/16
2-1/4
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023288
3
023288
S1U-K-300R
15
3-3/4
3
1-7/8
5-7/8
0.450
5-5/8
5.563
11/16
3-7/8
6.061
4-23/32
3-13/16
1-7/16
2-1/4
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023289
3-3/16
023289
S1U-K-303R
28
4-1/4
3-1/2
2
7-1/8
0.450
6-7/8
6.813
11/16
4-1/2
7.373
5-1/2
4-1/2
1-11/16
2-1/2
108600
15300
26
.46
4.780
.008-0.12
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023290
3-7/16
023290
S1U-K-307R
28
4-1/4
3-1/2
2
7-1/8
0.450
6-7/8
6.813
11/16
4-1/2
7.373
5-1/2
4-1/2
1-11/16
2-1/2
108600
15300
26
.46
4.780
.008-0.12
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023291
3-1/2
023291
S1U-K-308R
28
4-1/4
3-1/2
2
7-1/8
0.450
6-7/8
6.813
11/16
4-1/2
7.373
5-1/2
4-1/2
1-11/16
2-1/2
108600
15300
26
.46
4.780
.008-0.12
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
023292
3-15/16
023292
S1U-K-315R
40
5-3/8
4-1/2
2-3/8
7-7/8
0.450
7-1/2
7.438
15/16
5-1/2
7.997
6
5-5/32
2-1/8
3-1/8
154000
21000
26
.51
5.120
.008-0.12
5/8-11*1
1325
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
±.001 PER INCH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表