Set Screw Medium Duty Air-Handling Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Medium Duty) -Air Handling
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_scmah_hi_asmtab.prj},{NB=126839},{SERIES=211},{SS=1-15/16},{SS1=1.937500},{PN=126839},{DESCRIPTION=P2B-SCMAH-115},{WEIGHT=9.2},{BOD=3.93700},{A=2.22},{A1=2.2200000},{B=8.88},{B1=8.8800000},{C=2.30},{C1=2.3000000},{DMIN=6.38},{DMIN1=6.3800000},{DMAX=7.44},{DMAX1=7.4400000},{F=5/8},{F1=0.6250000},{G=1.21},{G1=1.2100000},{H=0.88},{H1=0.8800000},{J=4.96},{J1=4.9600000},{L=2.71},{L1=2.7100000},{M=2.50},{M1=2.5000000},{R=0.87},{R1=0.8700000},{S=1.35},{S1=1.3500000},{PPATH=p2b_scmah_hi_templ.prj},{U=3.94},{U1=3.940},{V=7.88},{V1=7.880},{W=0.81},{W1=0.810},{X=0.12},{X1=0.120},{CAPS=5630},{CAPD=9975}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
126110
206
1
126110
P2B-SCMAH-100
3.0
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
126112
207
1-3/16
126112
P2B-SCMAH-103
4.6
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
126835
208
1-7/16
126835
P2B-SCMAH-107
5.4
1.94
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
2.05
2.13
0.75
1.19
3.26
6.52
0.69
0.12
126836
209
1-1/2
126836
P2B-SCMAH-108
6.4
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.22
2.13
0.75
1.19
3.38
6.76
0.69
0.12
126837
210
1-11/16
126837
P2B-SCMAH-111
7.4
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.43
2.25
0.75
1.19
3.69
7.38
0.81
0.12
126838
210
1-3/4
126838
P2B-SCMAH-112
7.3
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.43
2.25
0.75
1.19
3.69
7.38
0.81
0.12
126839
211
1-15/16
126839
P2B-SCMAH-115
9.2
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
2.71
2.50
0.87
1.35
3.94
7.88
0.81
0.12
126847
211
2
126847
P2B-SCMAH-200
9.0
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
2.71
2.50
0.87
1.35
3.94
7.88
0.81
0.12
126840
212
2-3/16
126840
P2B-SCMAH-203
11.0
2.31
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
2.97
2.75
0.90
1.41
4.25
8.50
0.88
0.12
126841
214
2-7/16
126841
P2B-SCMAH-207
15.7
2.54
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
3.31
3.00
1.06
1.48
4.88
9.76
0.94
0.12
064537
214
2-1/2
064537
P2B-SCMAH-208
15.5
2.54
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
3.31
3.00
1.06
1.48
4.88
9.76
0.94
0.12
126842
215
2-11/16
126842
P2B-SCMAH-211
21.0
2.33
11.75
2.88
8.50
9.50
7/8
1.44
1.00
6.75
3.62
3.50
0.86
1.47
5.48
10.96
1.04
0.12
126843
216
2-15/16
126843
P2B-SCMAH-215
21.3
2.38
11.75
3.00
8.50
9.50
7/8
1.44
1.25
6.97
3.83
3.50
0.88
1.50
5.50
11.00
1.09
0.12
074381
216
3
074381
P2B-SCMAH-300
21.1
2.38
11.75
3.00
8.50
9.50
7/8
1.44
1.25
6.97
3.83
3.50
0.88
1.50
5.50
11.00
1.09
0.12
126844
218
3-7/16
126844
P2B-SCMAH-307
31.8
2.56
14.0
3.38
10.32
11.62
7/8
1.59
1.31
8.00
4.35
4.00
0.96
1.60
6.60
13.20
1.19
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表