Set Screw Low Backing Height Air-Handling Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Normal Duty) -Low Backing Height -Air Handling
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_scbah_hi_asmtab.prj},{NB=123918},{SERIES=207},{SS=1-7/16},{SS1=1.437500},{PN=123918},{DESCRIPTION=P2B-SCBAH-107},{WEIGHT=4.2},{BOD=2.83460},{A=1.71},{A1=1.7100000},{B=6.50},{B1=6.5000000},{C=1.75},{C1=1.7500000},{DMIN=4.68},{DMIN1=4.6800000},{DMAX=5.44},{DMAX1=5.4400000},{F=1/2},{F1=0.5000000},{G=0.94},{G1=0.9400000},{H=0.65},{H1=0.6500000},{J=3.69},{J1=3.6900000},{L=1.84},{L1=1.8400000},{M=1.81},{M1=1.8100000},{R=0.67},{R1=0.6700000},{S=1.04},{S1=1.0400000},{PPATH=p2b_scbah_hi_templ.prj},{U=2.91},{U1=2.910},{V=5.82},{V1=5.820},{W=0.56},{W1=0.560},{X=0.12},{X1=0.120},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
068307
204
5/8
068307
P2B-SCBAH-010L
1.5
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.47
2.49
1.12
1.25
0.50
0.73
2.25
4.50
0.50
0.12
123959
204
3/4
123959
P2B-SCBAH-012
1.4
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.47
2.49
1.12
1.25
0.50
0.73
2.25
4.50
0.50
0.12
123960
205
1
123960
P2B-SCBAH-100
1.6
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.45
2.64
1.32
1.31
0.56
0.78
2.50
5.00
0.50
0.12
123961
206
1-3/16
123961
P2B-SCBAH-103
2.6
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.623
3.19
1.57
1.56
0.58
0.94
2.88
5.76
0.56
0.12
123962
206
1-1/4
123962
P2B-SCBAH-104S
2.5
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.623
3.19
1.57
1.56
0.58
0.94
2.88
5.76
0.56
0.12
123963
207
1-1/4
123963
P2B-SCBAH-104
4.5
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.65
3.69
1.84
1.81
0.67
1.04
2.91
5.82
0.56
0.12
123918
207
1-7/16
123918
P2B-SCBAH-107
4.2
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.65
3.69
1.84
1.81
0.67
1.04
2.91
5.82
0.56
0.12
123936
208
1-1/2
123936
P2B-SCBAH-108
5.4
1.94
7.25
1.93
5.18
5.88
1/2
0.91
0.75
4.00
2.05
1.94
0.75
1.19
3.26
6.52
0.69
0.12
065774
209
1-5/8
065774
P2B-SCBAH-110L
6.5
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.69
4.21
2.22
2.06
0.75
1.19
3.38
6.76
0.69
0.12
123964
209
1-11/16
123964
P2B-SCBAH-111
6.4
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.69
4.21
2.22
2.06
0.75
1.19
3.38
6.76
0.69
0.12
123938
210
1-15/16
123938
P2B-SCBAH-115
7.2
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.68
4.47
2.43
2.19
0.75
1.19
3.69
7.38
0.81
0.12
123693
210
2
123693
P2B-SCBAH-200
7.0
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.68
4.47
2.43
2.19
0.75
1.19
3.69
7.38
0.81
0.12
123965
211
2-3/16
123965
P2B-SCBAH-203
8.9
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.81
4.90
2.71
2.44
0.87
1.35
3.94
7.88
0.81
0.12
123966
212
2-7/16
123966
P2B-SCBAH-207
10.2
2.31
9.50
2.37
6.88
7.94
5/8
1.21
0.81
5.34
2.97
2.69
0.90
1.41
4.25
8.50
0.88
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表