Set Screw Medium Duty Extreme Duty Flange Cartridge Metric Bore - SC Piloted Flange Bearings -(Medium Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
Piloted Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/piloted_flanges/fc_scmed_hm_asmtab.prj},{NB=076328},{SERIES=210},{SS=45},{SS1=45.000000},{PN=076328},{DESCRIPTION=FC-SCMED-45M},{W=2.9},{BOD=90.00000},{A=49.3},{A1=49.3000000},{B=155.7},{B1=155.7000000},{C=50.3},{C1=50.3000000},{D=130.3},{D1=130.3000000},{E=11.9},{E1=11.9000000},{F=M12},{F1=12.0000000},{G=38.4},{G1=38.4000000},{H=23.4},{H1=23.4000000},{K=107.95/107.90},{K1=107.9500000},{L=61.7},{L1=61.7000000},{CAPS=4450},{CAPD=7891},{PPATH=fc_scmed_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
076324
206
25
076324
FC-SCMED-25M
1.4
38.6
111.3
38.9
92.2
6.4
M10
32.5
20.6
76.20/76.15
39.9
076325
207
30
076325
FC-SCMED-30M
1.9
43.4
127.0
45.1
104.9
9.7
M10
35.6
21.3
85.73/85.67
46.7
076326
208
35
076326
FC-SCMED-35M
2.1
49.3
133.4
50.3
111.3
11.2
M12
39.1
22.6
92.08/92.02
52.1
076327
209
40
076327
FC-SCMED-40M
2.5
49.3
146.1
49.6
120.7
11.2
M12
38.4
23.1
101.60/101.55
56.4
076328
210
45
076328
FC-SCMED-45M
2.9
49.3
155.7
50.3
130.3
11.9
M12
38.4
23.4
107.95/107.90
61.7
076329
211
50
076329
FC-SCMED-50M
3.4
56.4
162.1
59.7
136.7
16.0
M12
43.7
25.4
114.30/114.25
68.8
076330
212
55
076330
FC-SCMED-55M
4.4
58.7
181.1
64.5
152.4
22.4
M12
42.4
25.4
127.00/126.95
75.4
076331
214
65
076331
FC-SCMED-65M
5.9
64.5
193.8
71.1
165.1
28.7
M12
42.4
26.9
139.70/139.65
84.1
076332
216
75
076332
FC-SCMED-75M
8.5
60.5
222.3
76.8
190.5
31.8
M16
45.0
30.2
161.93/161.87
97.3
076333
218
85
076333
FC-SCMED-85M
13.5
65.0
260.4
84.7
219.1
28.6
M18
56.1
41.4
187.33/187.27
110.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表