Set Screw Flange Cartridge Metric Bore - SC Piloted Flange Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
Piloted Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/piloted_flanges/fc_sc_hm_asmtab.prj},{NB=125868},{SERIES=209},{SS=45},{PN=125868},{DESCRIPTION=FC-SC-45M},{WEIGHT=2.4},{BOD=85.00000},{A=49.3},{B=146.1},{C=49.6},{D=120.7},{E=11.2},{F=M12},{F1=13.5},{G=38.4},{H=23.1},{H1=8.3},{K=101.60 / 101.55},{L=56.4},{CAPS=4450},{CAPD=7891},{PPATH=fc_sc_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
K
[mm]
L
[mm]
125865
206
30
125865
FC-SC-30M
1.3
38.6
111.3
38.9
92.2
6.4
M10
32.5
20.6
76.20 / 76.15
39.9
125866
207
35
125866
FC-SC-35M
1.8
43.4
127.0
45.3
104.9
9.7
M10
35.6
21.3
85.73 / 85.67
46.7
125867
208
40
125867
FC-SC-40M
2.0
49.3
133.4
50.3
111.3
11.2
M10
39.1
22.6
92.08 / 92.02
52.1
125868
209
45
125868
FC-SC-45M
2.4
49.3
146.1
49.6
120.7
11.2
M12
38.4
23.1
101.60 / 101.55
56.4
125869
210
50
125869
FC-SC-50M
2.9
49.3
155.7
50.3
130.3
11.9
M12
38.4
23.4
107.95 / 107.90
61.7
125870
211
55
125870
FC-SC-55M
3.3
56.4
162.1
59.7
136.7
16.0
M12
43.7
25.4
114.30 / 114.25
68.8
125871
212
60
125871
FC-SC-60M
4.3
58.7
181.1
64.5
152.4
22.4
M12
42.4
25.4
127.00 / 126.95
75.4
125872
214
70
125872
FC-SC-70M
5.5
64.5
193.8
71.1
165.1
28.7
M12
42.4
26.9
139.70 / 139.65
84.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表