Set Screw Medium Duty Extreme Duty Four-Bolt Flange Metric Bore - SC 4 Bolt Flange Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/4bolt_flanges/f4b_scmed_hm_asmtab.prj},{NB=076317},{SERIES=210},{SS=45},{PN=076317},{DESCRIPTION=F4B-SCMED-45M},{W=3.0},{BOD=90.0000},{GFH=9.525000},{A=49.3},{B=143.0},{C=51.3},{D=111.3},{F=M16},{F1=16.0},{H=16.0},{J=14.0},{L=61.7},{N=73.2},{CAPS=4450},{CAPD=7891},{PPATH=f4b_scmed_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
N
[mm]
076313
206
25
076313
F4B-SCMED-25M
1.3
38.6
108.0
39.6
82.6
M10
12.7
12.4
39.9
55.6
076314
207
30
076314
F4B-SCMED-30M
1.4
43.4
120.7
44.5
92.2
M12
14.2
13.5
46.7
62.0
076315
208
35
076315
F4B-SCMED-35M
2.1
49.3
130.3
50.3
101.6
M12
14.2
16.0
52.1
60.5
076316
209
40
076316
F4B-SCMED-40M
2.7
49.3
136.7
50.5
104.9
M14
16.0
15.0
56.4
69.9
076317
210
45
076317
F4B-SCMED-45M
3.0
49.3
143.0
51.3
111.3
M16
16.0
14.0
61.7
73.2
076318
211
50
076318
F4B-SCMED-50M
4.1
56.4
165.1
57.9
130.3
M16
17.5
17.3
68.8
82.6
076319
212
55
076319
F4B-SCMED-55M
6.0
58.7
174.8
60.5
143.0
M16
17.5
16.8
75.4
88.9
076320
214
65
076320
F4B-SCMED-65M
7.3
64.5
187.5
70.6
149.4
M16
17.5
15.2
84.1
93.7
076321
215
70
076321
F4B-SCMED-70M
8.0
59.2
196.9
73.2
152.4
M18
25.4
16.0
91.9
98.6
076322
216
75
076322
F4B-SCMED-75M
9.4
60.5
196.9
78.5
152.4
M18
22.4
15.0
97.3
103.9
076323
218
85
076323
F4B-SCMED-85M
12.2
65.0
214.4
85.9
171.5
M18
25.4
15.2
110.5
117.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表