Set Screw Four-Bolt Flange Metric Bore - Polymer Housing, Corrosion Resistant Insert - SC 4 Bolt Flange Bearings -(Normal Duty) -Corrosion Resistant Insert -Polymer Housed -E-Z KLEEN
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/4bolt_flanges/f4b_scez_pcr_hm_asmtab.prj},{NB=127558},{SERIES=206},{SS=30},{PN=127558},{DESCRIPTION=F4B-SCEZ-30M-PCR},{WEIGHT=0.39},{BOD=62.0},{A=38.6},{B=108.0},{C=43.7},{D=82.6},{F=M10},{F1=10.0000},{H=15.2},{J=11.4},{L=39.9},{CAPS=2250},{CAPD=4368},{PPATH=f4b_scez_pcr_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
127556
204
20
127556
F4B-SCEZ-20M-PCR
0.27
31.2
85.9
37.0
63.5
M10
13.5
7.6
28.4
127557
205
25
127557
F4B-SCEZ-25M-PCR
0.32
34.0
95.3
38.6
69.9
M10
13.7
9.1
33.5
127558
206
30
127558
F4B-SCEZ-30M-PCR
0.39
38.6
108.0
43.7
82.6
M10
15.2
11.4
39.9
127559
207
35
127559
F4B-SCEZ-35M-PCR
0.61
43.4
118.1
46.7
92.2
M12
15.7
13.5
46.7
127560
208
40
127560
F4B-SCEZ-40M-PCR
0.76
49.3
130.0
53.3
101.6
M12
17.0
15.7
52.1
127561
209
45
127561
F4B-SCEZ-45M-PCR
0.88
49.3
136.7
53.3
104.9
M14
18.3
15.7
56.4
127562
210
50
127562
F4B-SCEZ-50M-PCR
0.96
49.3
142.7
56.9
111.3
M16
19.3
16.0
61.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表