Set Screw Air-Handling Four-Bolt Flange Metric Bore - SC 4 Bolt Flange Bearings -(Normal Duty) -Air Handling
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/4bolt_flanges/f4b_scah_hm_asmtab.prj},{NB=064911},{SERIES=207},{SS=35},{PN=064911},{DESCRIPTION=F4B-SCAH-35M},{W=1.7},{BOD=72.0000},{BW=19.1000},{A=43.4},{B=120.7},{C=44.5},{D=92.2},{F=M12},{F1=13.1},{H=14.2},{J=13.5},{L=46.7},{N=62.0},{CAPS=3065},{CAPD=5759},{GFH=9.525},{PPATH=f4b_scah_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
F Bolt Dia.
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
N
[mm]
058736
205
25
058736
F4B-SCAH-25M
0.9
34.0
95.3
34.8
69.9
M10
12.7
10.7
33.5
52.3
054726
206
30
054726
F4B-SCAH-30M
1.3
38.6
108.0
39.6
82.6
M10
12.7
12.4
39.9
55.6
064911
207
35
064911
F4B-SCAH-35M
1.7
43.4
120.7
44.5
92.2
M12
14.2
13.5
46.7
62.0
064912
208
40
064912
F4B-SCAH-40M
2.1
49.3
130.3
50.3
101.6
M12
14.2
16.0
52.1
60.5
064913
210
50
064913
F4B-SCAH-50M
3.0
49.3
143.0
51.3
111.3
M16
16.0
14.0
61.7
73.2
074008
212
60
074008
F4B-SCAH-60M
6.0
58.7
174.8
60.5
143.0
M16
17.5
16.8
75.4
88.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表