Set Screw Extreme Duty Two-Bolt Flange Metric Bore - SC 2 Bolt Flange Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
2 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/2bolt_flanges/f2b_sced_hm_asmtab.prj},{NB=076241},{SERIES=206},{SS=30},{SS1=30.000000},{PN=076241},{DESCRIPTION=F2B-SCED-30M},{W=1.0},{BOD=62.000000},{BW=18.000000},{A=38.6},{A1=15.8},{B=141.2},{C=39.6},{D=116.6},{F=M10},{F1=10.0},{H=12.7},{J=12.4},{L=39.9},{M=79.5},{N=39.6},{CAPS=2250},{CAPD=4368},{PPATH=f2b_sced_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
076239
204
20
076239
F2B-SCED-20M
0.5
31.2
112.0
34.0
89.7
M10
12.7
9.1
28.4
60.5
38.1
076240
205
25
076240
F2B-SCED-25M
0.6
34.0
124.0
34.8
98.8
M10
13.2
10.7
33.5
69.9
36.6
076241
206
30
076241
F2B-SCED-30M
1.0
38.6
141.2
39.6
116.6
M10
12.7
12.4
39.9
79.5
39.6
076242
207
35
076242
F2B-SCED-35M
1.5
43.4
155.7
44.5
130.0
M12
14.2
13.5
46.7
95.3
46.7
076243
208
40
076243
F2B-SCED-40M
1.8
49.3
171.5
50.3
143.8
M12
14.2
16.0
52.1
104.9
46.5
076244
209
45
076244
F2B-SCED-45M
2.2
49.3
179.3
50.5
148.3
M14
16.0
15.0
56.4
111.3
48.5
076245
210
50
076245
F2B-SCED-50M
2.5
49.3
189.0
51.3
157.2
M16
16.0
14.0
61.7
115.8
51.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表