S-2000 Flange Bearing - Square with Type E Dimensions Trident Seal Non-Expansion - S-2000 - E Type - Inch
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
S-2000 E Type
Powered by
CAD模型選擇
{baldor/dodge/bearings/s_2000/s2000_e/ef4b_s2_cs_asmtab.prj},{NB=071474},{SS=2-3/16},{SS1=2.187500},{TYPE=N},{PN1=071474},{PN2=071487},{DESC1=EF4B-S2-203R},{DESC2=EF4B-S2-203RE},{EF=Non-Expansion Type},{EF1=1},{A=2.94},{A1=2.9400000},{B=6.25},{B1=6.2500000},{C=3.87},{C1=3.8700000},{D=4.87},{D1=4.8700000},{DD=6.894},{F=5/8},{F1=0.6250000},{G=0.6},{G1=0.600000},{H=1.38},{H1=1.3800000},{J=4.88},{J1=4.8800000},{K=6-3/8},{K1=6.3750000},{L=3.5},{L1=3.5000000},{N=2.88},{N1=2.880000},{P=0.93},{P1=0.930000},{X=0.25},{X1=0.250000},{Y=0.025},{Z=2.6},{Z1=2.600000},{CS=3/8-16},{NDM=0.3750},{KDM=0.3070},{BORE=3.9370},{ST1=1},{PPATH=ef4b_s2_cs_templ.prj},{TORQUE=290}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
CS
Collar Setscrews
ⁿ/ₐ
TORQUE
S/S Torque
[lbs]
071469
1-3/8
071469
EF4B-S2-106R
2.53
4.62
3.06
3.5
4.950
1/2
0.57
1.06
3.88
2.55
2.34
0.53
0.16
0.020
1.8
5/16-18
165
071470
1-7/16
071470
EF4B-S2-107R
2.53
4.62
3.06
3.5
4.950
1/2
0.57
1.06
3.88
2.55
2.34
0.53
0.16
0.020
1.8
5/16-18
165
071471
1-11/16
071471
EF4B-S2-111R
2.67
5.37
3.5
4.13
5.834
1/2
0.53
1.19
4.18
3.01
2.51
0.84
0.19
0.020
2.08
5/16-18
165
071472
1-15/16
071472
EF4B-S2-115R
2.84
5.62
3.63
4.37
6.187
1/2
0.65
1.18
4.36
3.26
2.6
0.78
0.22
0.020
2.3
3/8-16
290
071473
2
071473
EF4B-S2-200R
2.84
5.62
3.63
4.37
6.187
1/2
0.65
1.18
4.36
3.26
2.6
0.78
0.22
0.020
2.3
3/8-16
290
071474
2-3/16
071474
EF4B-S2-203R
2.94
6.25
3.87
4.87
6.894
5/8
0.6
1.38
4.88
3.5
2.88
0.93
0.25
0.025
2.6
3/8-16
290
071475
2-7/16
071475
EF4B-S2-207R
3.2
6.88
4.19
5.37
7.601
5/8
0.83
1.5
5.81
3.86
3.32
0.98
0.25
0.025
2.95
3/8-16
.290
071476
2-11/16
071476
EF4B-S2-211R
3.59
7.76
4.69
6
8.485
3/4
0.88
1.61
6.3
4.61
3.58
1.09
0.25
0.025
3.47
1/2-13
620
071477
2-15/16
071477
EF4B-S2-215R
3.59
7.76
4.69
6
8.485
3/4
0.88
1.61
6.3
4.61
3.58
1.09
0.25
0.025
3.47
1/2-13
620
071478
3
071478
EF4B-S2-300R
3.59
7.76
4.69
6
8.485
3/4
0.88
1.61
6.3
4.61
3.58
1.09
0.25
0.025
3.47
1/2-13
620
071479
3-7/16
071479
EF4B-S2-307R
4.01
9.25
5.25
7
9.899
3/4
0.96
1.87
7.44
5.5
4.15
1.24
0.25
0.025
4.05
1/2-13
620
071480
3-15/16
071480
EF4B-S2-315R
4.48
10.25
6.5
7.75
10.960
7/8
1
2.12
8.27
6
4.58
2.02
0.31
0.025
4.5
5/8-11
1325
071481
4-7/16
071481
EF4B-S2-407R
6.53
10.88
7.1
8.75
12.374
7/8
1.39
2.43
9.13
6.45
5.01
0.56
0.38
N/A
N/A
5/8-11
1325
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表