Eccentric Collar Intermediate Duty Tapped Base Inch Bore - Eccentric Collar Pillow Block Bearings -(Intermediate Duty) -Tapped Base Housing
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXV Intermediate Duty
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxv_intermediate_duty/pillow_blocks/tb_sxv_hi_asmtab.prj},{NB=068747},{SERIES=208},{SS=1-1/2},{SS1=1.500000},{PN=068747},{DESCRIPTION=TB-SXV-108},{BOD=3.14960},{W=4.8},{A=1.72},{A1=1.7200000},{B=4.63},{B1=4.6300000},{C=1.88},{C1=1.8800000},{D=3.50},{D1=3.500000},{J=3.94},{J1=3.9400000},{L=2.38},{L1=2.3800000},{M=1.94},{M1=1.9400000},{N=0.75},{N1=0.750000},{R=1/2-13},{NDM=0.500000},{KDM=10.106000},{S=1.28},{S1=1.2800000},{CAPS=4005},{CAPD=7332},{PPATH=tb_sxv_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
Min Tap Depth
[Inch]
R
Bolt Holes UNC-Thread
ⁿ/ₐ
S
[Inch]
124474
205
1
124474
TB-SXV-100
2.0
1.22
3.00
1.50
2.00
2.81
1.50
1.44
0.50
3/8-16
0.92
068119
206
1-3/16
068119
TB-SXV-103
2.8
1.41
4.00
1.50
3.00
3.38
1.75
1.69
0.63
7/16-14
1.05
076886
206
1-1/4
076886
TB-SXV-104S
2.6
1.41
4.00
1.50
3.00
3.38
1.75
1.69
0.63
7/16-14
1.05
068120
207
1-7/16
068120
TB-SXV-107
3.8
1.53
4.25
1.88
3.25
3.75
2.13
1.88
0.75
1/2-13
1.16
068747
208
1-1/2
068747
TB-SXV-108
4.8
1.72
4.63
1.88
3.50
3.94
2.38
1.94
0.75
1/2-13
1.28
068400
209
1-11/16
068400
TB-SXV-111
5.7
1.69
5.00
2.00
3.75
4.25
2.50
2.13
0.75
1/2-13
1.26
073632
209
1-3/4
073632
TB-SXV-112
5.5
1.69
5.00
2.00
3.75
4.25
2.50
2.13
0.75
1/2-13
1.26
073494
210
1-15/16
073494
TB-SXV-115
6.5
1.72
5.50
2.00
4.00
4.63
2.75
2.25
0.88
5/8-11
1.29
073633
210
2
073633
TB-SXV-200
6.3
1.72
5.50
2.00
4.00
4.63
2.75
2.25
0.88
5/8-11
1.29
064483
211
2-3/16
064483
TB-SXV-203
9.0
1.90
5.50
2.00
4.00
4.63
3.00
2.25
0.88
5/8-11
1.43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表