Eccentric Collar Intermediate Duty Two-Bolt Pillow Block Inch Bore - Eccentric Collar Pillow Block Bearings -(Intermediate Duty)
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXV Intermediate Duty
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxv_intermediate_duty/pillow_blocks/p2b_sxv_hi_asmtab.prj},{NB=131980},{SERIES=207},{SS=1-3/8},{SS1=1.375000},{PN=131980},{DESCRIPTION=P2B-SXV-106},{LF=RE-LUBE},{LF1=1},{BOD=2.83460},{WEIGHT=4.30},{A=1.53},{A1=1.5300000},{B=6.50},{B1=6.5000000},{C=1.75},{C1=1.7500000},{DMIN=4.68},{DMIN1=4.6800000},{DMAX=5.44},{DMAX1=5.4400000},{F=1/2},{F1=1.0000000},{G=0.94},{G1=0.9400000},{H=0.71},{H1=0.7100000},{J=3.75},{J1=3.7500000},{L=2.13},{L1=2.1300000},{M=1.88},{M1=1.8800000},{R=0.37},{R1=0.3700000},{S=1.16},{S1=1.1600000},{U=2.91},{V=5.82},{W=0.56},{X=0.12},{CAPS=3065},{CAPD=5759},{PPATH=p2b_sxv_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
130310
203
1/2
130310
P2B-SXV-008
RE-LUBE
1.20
1.13
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
1.13
1.06
0.26
0.87
2.25
4.50
0.38
0.12
130311
203
5/8
130311
P2B-SXV-010
RE-LUBE
1.10
1.13
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
1.13
1.06
0.26
0.87
2.25
4.50
0.38
0.12
131970
204
3/4
131970
P2B-SXV-012
RE-LUBE
1.40
1.22
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.31
1.31
0.30
0.92
2.25
4.50
0.50
0.12
131971
205
7/8
131971
P2B-SXV-014
RE-LUBE
1.90
1.22
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.50
1.44
0.30
0.92
2.50
5.00
0.50
0.12
131972
205
15/16
131972
P2B-SXV-015
RE-LUBE
1.80
1.22
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.50
1.44
0.30
0.92
2.50
5.00
0.50
0.12
131973
205
1
131973
P2B-SXV-100
RE-LUBE
1.70
1.22
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.50
1.44
0.30
0.92
2.50
5.00
0.50
0.12
131974
206
1-1/16
131974
P2B-SXV-101
RE-LUBE
2.90
1.41
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.75
1.63
0.35
1.05
2.88
5.76
0.56
0.12
131975
206
1-1/8
131975
P2B-SXV-102
RE-LUBE
2.80
1.41
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.75
1.63
0.35
1.05
2.88
5.76
0.56
0.12
131976
206
1-3/16
131976
P2B-SXV-103
RE-LUBE
2.70
1.41
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.75
1.63
0.35
1.05
2.88
5.76
0.56
0.12
131977
206
1-1/4
131977
P2B-SXV-104S
RE-LUBE
2.60
1.41
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.75
1.63
0.35
1.05
2.88
5.76
0.56
0.12
131978
207
1-1/4
131978
P2B-SXV-104
RE-LUBE
4.40
1.53
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.13
1.88
0.37
1.16
2.91
5.82
0.56
0.12
131979
207
1-5/16
131979
P2B-SXV-105
RE-LUBE
4.30
1.53
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.13
1.88
0.37
1.16
2.91
5.82
0.56
0.12
131980
207
1-3/8
131980
P2B-SXV-106
RE-LUBE
4.30
1.53
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.13
1.88
0.37
1.16
2.91
5.82
0.56
0.12
131981
207
1-7/16
131981
P2B-SXV-107
RE-LUBE
4.20
1.53
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.13
1.88
0.37
1.16
2.91
5.82
0.56
0.12
131982
208
1-1/2
131982
P2B-SXV-108
RE-LUBE
5.1
1.72
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
2.38
2.13
0.43
1.28
3.26
6.52
0.69
0.12
130312
209
1-11/16
130312
P2B-SXV-111
RE-LUBE
5.5
1.69
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.50
2.13
0.43
1.26
3.38
6.76
0.69
0.12
130313
209
1-3/4
130313
P2B-SXV-112
RE-LUBE
5.4
1.69
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.50
2.13
0.43
1.26
3.38
6.76
0.69
0.12
130314
210
1-15/16
130314
P2B-SXV-115
RE-LUBE
5.8
1.72
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.75
2.25
0.43
1.29
3.69
7.38
0.81
0.12
130315
210
2
130315
P2B-SXV-200
RE-LUBE
5.7
1.72
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.75
2.25
0.43
1.29
3.69
7.38
0.81
0.12
130316
211
2
130316
P2B-SXV-200L
RE-LUBE
7.9
1.90
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
3.00
2.75
0.47
1.43
3.94
7.88
0.81
0.12
130317
211
2-3/16
130317
P2B-SXV-203
RE-LUBE
7.6
1.90
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
3.00
2.75
0.47
1.43
3.94
7.88
0.81
0.12
130276
203
1/2
130276
P2B-SXV-008-NL
NO-LUBE
1.20
1.13
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
1.13
1.06
0.26
0.87
2.25
4.50
0.38
0.12
131589
204
3/4
131589
P2B-SXV-012-NL
NO-LUBE
1.40
1.22
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.31
1.31
0.30
0.92
2.25
4.50
0.50
0.12
053047
205
7/8
053047
P2B-SXV-014-NL
NO-LUBE
1.90
1.22
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.50
1.44
0.30
0.92
2.50
5.00
0.50
0.12
131996
205
1
131996
P2B-SXV-100-NL
NO-LUBE
1.70
1.22
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.50
1.44
0.30
0.92
2.50
5.00
0.50
0.12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表