D-Lok Tapped Base Inch Bore - Polymer Housing, Corrosion Resistant Insert - DLEZ Normal Duty Polymer Housed Tapped Base Pillow Blocks
Baldor Reliance
Dodge
Bearings
D-LOK
Pillow Block
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/pillow_block/p2b_ez_tap_asmtab_i.prj},{NB=127589},{SERIES=206},{SS=1-3/16},{SS1=1.18750},{PN=127589},{DESCRIPTION=TB-DLEZ-103-PCR},{W=1.69},{A=1.56},{B=4.38},{C=1.57},{D=3.00},{J=3.38},{L=2.22},{M=1.69},{N=0.45},{R=7/16-14},{S=0.98},{CAPS=2250},{CAPD=4368},{BN=9},{BD=3/8},{PDI=1.8230},{IC=5-11},{CS=10-32},{TC=90},{MH=PBT 30GF},{IR=52100},{OR=52100},{RE=NYLON 6/6},{BA=52100},{SM=±2},{NDM=0.437500},{KDM=0.360000},{BOD=2.440900},{PPATH=p2b_ez_tap_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
127587
204
3/4
127587
TB-DLEZ-012-PCR
0.88
1.28
3.25
1.48
2.00
2.65
1.71
1.31
0.40
3/8-16
0.78
127588
205
1
127588
TB-DLEZ-100-PCR
1.01
1.44
3.25
1.49
2.00
2.89
1.99
1.44
0.40
3/8-16
0.88
127589
206
1-3/16
127589
TB-DLEZ-103-PCR
1.69
1.56
4.38
1.57
3.00
3.38
2.22
1.69
0.45
7/16-14
0.98
127590
206
1-1/4
127590
TB-DLEZ-104S-PCR
1.59
1.56
4.38
1.57
3.00
3.38
2.22
1.69
0.45
7/16-14
0.98
127591
207
1-1/4
127591
TB-DLEZ-104-PCR
2.62
1.75
4.63
1.89
3.25
3.82
2.69
1.88
0.55
1/2-13
1.08
127592
207
1-7/16
127592
TB-DLEZ-107-PCR
2.32
1.75
4.63
1.89
3.25
3.82
2.69
1.88
0.55
1/2-13
1.08
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表