D-Lok Two-Bolt Pillow Block Metric Bore - Stainless Housing, Corrosion Resistant Insert - DLEZ Normal Duty Stainless Steel Housed Pillow Blocks
Baldor Reliance
Dodge
Bearings
D-LOK
Pillow Block
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/pillow_block/p2b_ez_shcr_asmtab_m.prj},{NB=127741},{SERIES=206},{SS=30},{PN=127741},{DESCRIPTION=P2B-DLEZ-30M-SHCR},{W=1.18},{A=39.6},{B=158.8},{C=31.8},{DMIN=108.2},{DMAX=127.0},{F=M12},{F1=12.000},{G=23.6},{H=13.5},{J=79.5},{L=56.4},{M=41.4},{R=14.7},{S=24.9},{BOD=62.000},{CAPS=2250},{CAPD=4368},{PPATH=p2b_ez_shcr_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
[mm]
DMAX
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
127739
204
20
127739
P2B-DLEZ-20M-SHCR
0.65
32.5
127.0
25.4
85.9
106.2
M10
21.3
12.7
63.5
43.4
33.3
12.7
19.8
127740
205
25
127740
P2B-DLEZ-25M-SHCR
0.83
36.6
139.7
28.4
93.5
114.3
M10
21.6
13.5
68.8
50.5
36.6
14.2
22.4
127741
206
30
127741
P2B-DLEZ-30M-SHCR
1.18
39.6
158.8
31.8
108.2
127.0
M12
23.6
13.5
79.5
56.4
41.4
14.7
24.9
127742
207
35
127742
P2B-DLEZ-35M-SHCR
1.75
44.5
165.1
35.1
118.9
138.2
M12
23.9
14.2
92.2
68.3
47.8
17.0
27.4
127743
208
40
127743
P2B-DLEZ-40M-SHCR
2.22
51.1
177.8
38.1
131.6
152.4
M12
24.6
19.1
101.6
69.6
54.1
19.1
32.0
127744
210
50
127744
P2B-DLEZ-50M-SHCR
2.62
51.1
203.2
41.4
146.3
169.7
M16
29.0
15.7
109.5
82.3
57.2
19.1
32.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表