D-Lok Two-Bolt Pillow Block Inch Bore - DL Normal Duty Pillow Blocks
Baldor Reliance
Dodge
Bearings
D-LOK
Pillow Block
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/pillow_block/p2b_dl_pillow_asmtab.prj},{NB=128708},{SERIES=207},{SS=1-3/8},{PN=128708},{DESCRIPTION=P2B-DL-106},{WEIGHT=4.9},{BOD=2.834600},{A=1.75},{A1=1.750000},{B=6.50},{B1=6.500000},{C=1.75},{C1=1.750000},{DMIN=4.68},{DMIN1=4.680000},{DMAX=5.44},{DMAX1=5.440000},{F=1/2},{F1=0.500000},{G=0.94},{G1=0.940000},{H=0.71},{H1=0.710000},{J=3.75},{J1=3.750000},{L=2.69},{L1=2.690000},{M=1.88},{M1=1.880000},{R=0.67},{R1=0.670000},{S=1.08},{S1=1.080000},{U=2.91},{U1=2.910000},{V=5.82},{V1=5.820000},{W=0.56},{W1=0.560000},{X=0.12},{X1=0.120000},{CAPS=3065},{CAPD=5759},{PPATH=p2b_dl_pillow_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
128700
204
3/4
128700
P2B-DL-012
2.1
1.28
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.71
1.31
0.50
0.78
2.25
4.50
0.50
0.12
128701
205
7/8
128701
P2B-DL-014
2.3
1.44
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.99
1.44
0.56
0.88
2.50
5.00
0.50
0.12
128702
205
15/16
128702
P2B-DL-015
2.3
1.44
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.99
1.44
0.56
0.88
2.50
5.00
0.50
0.12
128703
205
1
128703
P2B-DL-100
2.3
1.44
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.99
1.44
0.56
0.88
2.50
5.00
0.50
0.12
128704
206
1-1/8
128704
P2B-DLU-102
3.8
1.56
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
2.22
1.69
0.58
0.98
2.88
5.76
0.56
0.12
128705
206
1-3/16
128705
P2B-DLU-103
3.7
1.56
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
2.22
1.69
0.58
0.98
2.88
5.76
0.56
0.12
128706
206
1-1/4
128706
P2B-DLU-104S
3.7
1.56
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
2.22
1.69
0.58
0.98
2.88
5.76
0.56
0.12
128707
207
1-1/4
128707
P2B-DL-104
4.9
1.75
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.69
1.88
0.67
1.08
2.91
5.82
0.56
0.12
128708
207
1-3/8
128708
P2B-DL-106
4.9
1.75
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.69
1.88
0.67
1.08
2.91
5.82
0.56
0.12
128709
207
1-7/16
128709
P2B-DL-107
4.8
1.75
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.69
1.88
0.67
1.08
2.91
5.82
0.56
0.12
128711
209
1-5/8
128711
P2B-DL-110L
6.8
2.01
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.99
2.13
0.75
1.26
3.38
6.76
0.69
0.12
128712
209
1-11/16
128712
P2B-DL-111
6.8
2.01
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.99
2.13
0.75
1.26
3.38
6.76
0.69
0.12
128713
209
1-3/4
128713
P2B-DL-112
6.7
2.01
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.99
2.13
0.75
1.26
3.38
6.76
0.69
0.12
128714
210
1-15/16
128714
P2B-DL-115
8.5
2.01
8.12
2.25
6.00
6.88
5/8
1.02
0.75
4.53
3.24
2.25
0.75
1.26
3.69
7.38
0.81
0.12
128715
210
2
128715
P2B-DL-200
8.4
2.01
8.12
2.25
6.00
6.88
5/8
1.02
0.75
4.53
3.24
2.25
0.75
1.26
3.69
7.38
0.81
0.12
128717
211
2-3/16
128717
P2B-DL-203
10.3
2.25
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
3.69
2.50
0.88
1.37
3.94
7.88
0.81
0.12
128719
212
2-7/16
128719
P2B-DL-207
14.8
2.38
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
4.11
2.75
0.90
1.48
4.25
8.50
0.88
0.12
128720
214
2-11/16
128720
P2B-DL-211
19.3
2.60
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
4.38
3.00
1.06
1.54
4.88
9.76
0.94
0.12
056610
215
2-15/16
056610
P2B-DL-215
24.9
2.40
11.75
2.88
8.50
9.50
7/8
1.44
1.00
6.75
4.69
3.50
0.82
1.58
5.48
10.96
1.04
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表