D-Lok Two-Bolt Flange Metric Bore - DL Normal Duty 2-Bolt Flange Bearings
Baldor Reliance
Dodge
Bearings
D-LOK
2 Bollt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/2_bolt_flanges/f2b_dl_hm_asmtab.prj},{NB=062438},{SERIES=206},{SS=30},{SS1=30.000000},{PN=062438},{DESCRIPTION=F2B-DL-30M-NL},{LF=NO-LUBE},{W=1.1},{BOD=62.0000},{BW=0.7067},{A=39.6},{A1=39.600000},{B=141.2},{B1=141.200000},{C=40.6},{C1=40.600000},{D=116.6},{D1=116.600000},{F=M10},{F1=10.000000},{H=12.7},{H1=12.700000},{J=13.5},{J1=13.500000},{L=56.4},{L1=56.400000},{M=79.5},{M1=79.500000},{N=39.6},{N1=39.600000},{CAPS=2250},{CAPD=4368},{PPATH=f2b_dl_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
065632
204
20
065632
F2B-DL-20M-NL
NO-LUBE
0.6
32.5
112.0
35.3
89.7
M10
12.7
10.4
43.4
60.5
38.1
059680
205
25
059680
F2B-DL-25M-NL
NO-LUBE
0.8
36.6
124.0
37.3
98.8
M10
13.2
13.0
50.5
69.9
36.6
062438
206
30
062438
F2B-DL-30M-NL
NO-LUBE
1.1
39.6
141.2
40.6
116.6
M10
12.7
13.5
56.4
79.5
39.6
065658
207
35
065658
F2B-DL-35M-NL
NO-LUBE
1.6
44.5
155.7
45.5
130.0
M12
14.2
14.5
68.3
95.3
46.7
062379
208
40
062379
F2B-DL-40M-NL
NO-LUBE
2.2
51.1
171.5
52.1
143.8
M12
14.2
17.8
69.6
104.9
46.5
065605
210
50
065605
F2B-DL-50M-NL
NO-LUBE
2.7
51.1
189.0
53.3
157.2
M16
16.0
16.0
82.3
115.8
51.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表