BR PP-St Flange blind ANSI/DIN-EN
Bänninger
4 PP-RCT
4.03 Fittings butt-welding
Flange connection
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_03_fittings_butt/4_03_04/blindflansch.prj},{NB=914423E235 PP-RCT Blindflansch D315 (High)},{ARTNR=914423E235},{LOG=High},{KD=315},{VAR=DIN/EN},{PNLBS=},{PN=10},{DN=},{DN1=300.000},{DA=445},{C=34},{KNL=12},{DL=22},{DK=400},{GW=26.480},{VE1=1},{VE2=10},{GTIN=MIN},{CERT1=},{CERT2=},{CERT3=},{CERT4=},{ZN=},{WERK=PP-RCT},{PRODUCT=Blindflansch},{KDALG=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Article Number
ⁿ/ₐ
KD
d
[mm]
VAR
Variant
ⁿ/ₐ
PNLBS
[lbs.]
PN
gebohrt drilled
[bar]
DN
ⁿ/ₐ
DA
Da
[mm]
C
[mm]
KNL
nL
[mm]
DL
[mm]
DK
[mm]
GW
Gewicht
[kg]
VE1
PU1
ⁿ/ₐ
VE2
PU2
ⁿ/ₐ
914414E135 PP-RCT Blindfl...
914414E135
110
DIN/EN
10/16
220
20
8
18
180
2.813
1
30
914416E135 PP-RCT Blindfl...
914416E135
140
DIN/EN
10/16
250
24
8
18
210
3.920
1
20
914417E135 PP-RCT Blindfl...
914417E135
160
DIN/EN
10/16
285
22
8
22
240
7.085
1
15
914419E235 PP-RCT Blindfl...
914419E235
200
DIN/EN
10
340
24
8
22
295
10.550
1
14
914421E235 PP-RCT Blindfl...
914421E235
250
DIN/EN
10
395
30
12
22
350
14.040
1
15
914423E235 PP-RCT Blindfl...
914423E235
315
DIN/EN
10
445
34
12
22
400
26.480
1
10
914424E235 PP-RCT Blindfl...
914424E235
355
DIN/EN
10
505
39
16
22
460
39.000
1
10
914425E235 PP-RCT Blindfl...
914425E235
400
DIN/EN
10
574
46
16
25
515
50.400
1
-
914414A238 PP-RCT Blindfl...
914414A238
110
ANSI
150
4"
229
18
8
20
190
2.880
1
10
914417A238 PP-RCT Blindfl...
914417A238
160
ANSI
150
6"
283
24
8
22
241
5.100
1
5
914419A238 PP-RCT Blindfl...
914419A238
200
ANSI
150
8"
345
24
8
22
298
7.920
1
5
914421A238 PP-RCT Blindfl...
914421A238
250
ANSI
150
10"
412
27
12
25
362
15.200
1
-
914423A238 PP-RCT Blindfl...
914423A238
315
ANSI
150
12"
487
34
12
25
432
28.800
1
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表