BR PP-RCT-Bronze/LFB Transition-Tee 90° female-thread-cyl green
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Transitions
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_04/br_pp_rct_rg_lfb_u_t_stuck_90_ig_zyl.prj},{NB=7L41074311 PP-RCT T-Stueck D25 x 1/2\" (High)},{ARTNR=7L41074311},{LOG=High},{ZN=1.8130gB-7-04},{DXR=25 x 1/2\"},{D=34},{KL1=32},{KL2=36},{KZ1=16},{KZ1H=15.8},{KZ2=21},{KZ2H=21.0},{SW=36},{KL3=15},{L=64},{KL4=25},{KDI=21.6},{KDI1=15.0},{KDIGEW=18.70},{KLM=16.2},{KLGEW=15.0},{KD1M=24.3},{KD2M=25},{D1=35.0},{ESW=38.0},{GW=0.078},{VE1=10},{VE2=50},{GTIN=4041941077795},{CERT1=●},{CERT2=●},{CERT3=●},{CERT4=●},{WERK=PP-RCT},{PRODUCT=T-Stueck},{RP=20.95500},{R=1/2\"}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Artikel Nr.
ⁿ/ₐ
DXR
d x R
ⁿ/ₐ
D
[mm]
KL1
l1
[mm]
KL2
l2
[mm]
KZ1
z1
[mm]
KZ2
z2
[mm]
SW
[mm]
GW
Gewicht
[kg]
VE1
PU1
ⁿ/ₐ
VE2
PU2
ⁿ/ₐ
GTIN
ⁿ/ₐ
CERT1
DINplus P1R0341
ⁿ/ₐ
CERT2
NSF Logo
ⁿ/ₐ
CERT3
AENOR 001/007091
ⁿ/ₐ
CERT4
ÖVGW W 1.439
ⁿ/ₐ
7L41064311 PP-RCT T-Stuec...
7L41064311
20 x 1/2"
29
28
36
13
21
36
0.067
10
60
4041941077771
●
●
●
●
7L41064511 PP-RCT T-Stuec...
7L41064511
20 x 3/4"
34
32
40
17
24
44
0.110
10
40
4041941077788
●
●
●
●
7L41074311 PP-RCT T-Stuec...
7L41074311
25 x 1/2"
34
32
36
16
21
36
0.078
10
50
4041941077795
●
●
●
●
7L41074511 PP-RCT T-Stuec...
7L41074511
25 x 3/4"
34
32
40
16
24
44
0.100
10
40
4041941077801
●
●
●
●
7L41084511 PP-RCT T-Stuec...
7L41084511
32 x 3/4"
43
38
45
16
29
44
0.120
5
30
4041941077818
●
●
●
●
7L41084611 PP-RCT T-Stuec...
7L41084611
32 x 1"
43
38
49
19
29
51
0.170
5
30
4041941077825
●
●
●
●
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表