BR PP-RCT Crossover socket green
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Bends, Elbows
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_01/br_pp_rct_arch.prj},{NB=7461060011 PP-RCT Muffe D20 (High)},{ARTNR=7461060011},{ZN=1.8287-6},{LOG=High},{KD=20},{H=45},{L=160},{KZ=131},{GW=0.042},{VE1=-},{VE2=110},{GTIN=4041941071014},{CERT1=●},{L2=1,79 mm},{D1M=19,5 mm},{D2M=19,3 mm},{LM=14,7 mm},{D=29 mm},{L1=18 mm},{D1=22 mm},{D3=14 mm},{WI1=39 grd},{WI2=15 grd},{D0E=20},{LE=160},{L2E=1.79},{D1ME=19.50},{D2ME=19.30},{LME=14.70},{DE=29},{L1E=18},{D1E=22.0},{D3E=14},{WI1E=39},{WI2E=15},{HE=45.0},{WERK=PP-RCT},{PRODUCT=Muffe}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article Number
ⁿ/ₐ
KD
d
[mm]
H
[mm]
L
[mm]
KZ
***z Rounded dimension
[mm]
GW
Weight
[kg]
VE1
PU1
ⁿ/ₐ
VE2
PU2
ⁿ/ₐ
GTIN
ⁿ/ₐ
CERT1
NSF Logo
ⁿ/ₐ
7461060011 PP-RCT Muffe D...
7461060011
20
45
160
131
0.042
-
110
4041941071014
●
7461070011 PP-RCT Muffe D...
7461070011
25
55
200
168
0.073
-
50
4041941071021
●
7461080011 PP-RCT Muffe D...
7461080011
32
70
240
204
0.130
-
40
4041941071038
●
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表