Coils - Coils
Automatic Valve
Inline Compact Spool Valves
L07
Coils
Powered by
CAD模型選擇
{automaticvalve/compact_spool_valves/l07/coils/coils.prj},{NB=7019-9AACT-CT},{TYPE=High Temp 1/2\" Conduit NEMA 4X},{CN=CT},{VOLT=AA},{VOLTALG= 'AA','120/50, 120/60','AB','230/50, 230/60, 125 VDC','DA','24/50, 24/60, 12 VDC','DB','24 VDC'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
7019-9AA
7019-9AA
DIN 43650 NEMA 4X (standa...
7019-9AAG
7019-9AAG
18" Flying Leads NEMA 4X
7019-9AAC
7019-9AAC
1/2" Conduit leads NEMA 4...
7019-9AACT
7019-9AACT
High Temp 1/2" Conduit NE...
7019-9DB
7019-9DB
2.5 WATT DIN 24 VDC NEMA ...
7019-9AAY
7019-9AAY
Explosion-proof 1/2" cond...
7152-9AA
7152-9AA
Explosion-proof 3m leads ...
A7106-374-DB
A7106-374-DB
Intrinsically Safe
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表