目錄: ATEK Drive Solutions - Gears & Motors
Created: 22.03.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ATEK Drive Solutions - Gears & Motors
Type SL - Worm gearbox centre-to-centre distance from 040 up to 100 mm
ATEK Drive Solutions - Gears & Motors
Worm Gearboxes
Powered by
CAD模型選擇
{atek/2_worm_gearbox/2_typ_sl_asmtab.prj},{NB=SL05010:1B0-1.1-300/0000D120/11x23(3000,063)},{TYP=SL},{GR=050},{UB=10:1},{N1=3000},{BA=B0},{BO=},{BS=1},{EB=1},{AF=0000},{DFL=120},{BG=063},{INFO=PDF (Online)},{L=105.000},{PPATH=assemblies/2_typ_sl_asmtpl.prj},{B=140.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYP
Gearbox type
ⁿ/ₐ
GR
shaft center distance
ⁿ/ₐ
N2
Speed of low-speed shaft
[1/min]
P1N
permissible rated input power
[kW]
T2N
permissible rated output torque
[Nm]
T2MAX
max. permissible output torque
[Nm]
WIRK
Efficiency
[η]
P1NT
The thermal nominal power ratings
[kW]
FRN2
permissible radial force at slow speed shaft
[N]
FAN2
permissible axial force at slow speed shaft
[N]
MM
Moments of Inertia
[kgcm^2]
CNSMASS
Mass
[kg]
WELLE
Motor shaft size
[mm]
D1
bolt circle diameter
[mm]
D2
centering diameter
[mm]
K
Thickness
[mm]
E
Length
[mm]
S
Diameter
[mm]
I
Deep
[mm]
DW
diameter driving shaft
[mm]
ATEK SL 040 10:1 B0-1.1-3...
SL 040 10:1 B0-1.1-300/00...
SL
040
300.0
1.39
39.00
77
0.91
1.28
970
485
0.5301
7.0
14x30
85.0
70.0
10.0
121.0
7
3.0
14.0
ATEK SL 050 10:1 B0-1.1-3...
SL 050 10:1 B0-1.1-300/00...
SL
050
300.0
3.02
85.00
152
0.93
2.82
2000
1000
1.6620
14.0
11x23
100.0
80.0
9.0
150.0
7
3.0
11.0
ATEK SL 063 10:1 B0-1.1-3...
SL 063 10:1 B0-1.1-300/00...
SL
063
300.0
4.15
121.00
306
0.94
4.16
2700
1350
2.2166
21.0
14x30
130.0
110.0
10.0
163.0
9
4.0
14.0
ATEK SL 080 10:1 B0-1.1-3...
SL 080 10:1 B0-1.1-300/00...
SL
080
300.0
6.58
197.00
625
0.94
5.92
3300
1650
4.036
33.0
14x30
130.0
110.0
10.0
183.0
9
4.0
14.0
ATEK SL 100 10:1 B0-1.1-3...
SL 100 10:1 B0-1.1-300/00...
SL
100
300.0
18.55
555.00
1090
0.94
8.57
3650
1825
22.28
55.0
24x50
165.0
130.0
18.0
235.0
M10
4.0
24.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表