目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
Elbows - female screw, different diameter
ASOH
Screw fittings
Powered by
CAD模型選擇
{asoh/screw_fittings/elbow_fsdd.prj},{NB=LF-1012},{IDNR=},{CNSORDERNO=LF-1012},{SD1=PT1/8},{SD2=PT1/4},{D1=4},{D2=8},{L1=25},{L=25},{G1=13.157},{G2=13.157},{X1=10},{X2=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD1
Thread
ⁿ/ₐ
SD2
Thread
ⁿ/ₐ
D1
Diameter
[mm]
D2
[mm]
L1
[mm]
L
[mm]
LF-1012
LF-1012
PT1/8
PT1/4
4
8
25
25
LF-1023
LF-1023
PT1/4
PT3/8
8
10
29
29
LF-1034
LF-1034
PT3/8
PT1/2
10
13
34
34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表