True union Ball Check Valve - ANSI, Socket End
ASAHI YUKIZAI CORPORATION
Manual valves
Check Valves
True union Ball check valve
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/check_valves/true_un_ball_cv/ansi/tubv_ansi_socket.prj},{NB=VTCZZUESA020},{CNSORDERNO=VTCZZUESA020},{NDMM=20},{NDINCH=3/4},{MD=20},{D1=60},{MD1=26.87},{MD1C=26.57},{ML=18.3},{L=98},{H1=12.5},{H2=28.5},{H3=16},{S1=35},{S2=50},{XD1=60.0},{XH2=28.5},{XMD1=50.0},{XMD2=53.0},{XMT=1.0},{XMH=2.5},{XT1=3.0},{XT2=2.0},{XG1=30.0},{XG2=20.0},{XG3=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal size
[mm]
NDINCH
Nominal size
[Inch]
MD
d
[mm]
D1
[mm]
MD1
d1
[mm]
MD1C
d1'
[mm]
ML
l
[mm]
L
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
S1
[mm]
S2
[mm]
VTCZZUESA015
VTCZZUESA015
15
1/2
15
48
21.54
21.23
17.5
87
11.0
24.5
16
29
40
VTCZZUESA020
VTCZZUESA020
20
3/4
20
60
26.87
26.57
18.3
98
12.5
28.5
16
35
50
VTCZZUESA025
VTCZZUESA025
25
1
25
70
33.65
33.27
22.2
111
15.0
33.0
15
43
58
VTCZZUESA040
VTCZZUESA040
40
11/2
40
96
48.56
48.11
27.8
151
22.0
40.0
27
59
80
VTCZZUESA050
VTCZZUESA050
50
2
51
106
60.63
60.17
29.4
172
22.5
45.0
37
72
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表