Ball Check Valve - JIS10K, Flanged End
ASAHI YUKIZAI CORPORATION
Manual valves
Check Valves
Ball check valve
JIS
Powered by
CAD模型選擇
{asahi/av_valve/check_valves/ball_cv/jis/ball_check_valve_jis_flange.prj},{NB=VBCZZUEF1025},{CNSORDERNO=VBCZZUEF1025},{NDMM=25},{NDINCH=1},{BM=U-PVC},{MD=25},{D1=70},{D=125},{C=90},{MN=4},{MH=19},{L=169},{MT1=14},{MT2=15},{H1=28.0},{H2=33.0},{H3=17.5},{H4=12.0},{H5=16.5},{H6=33.0},{S1=43},{S2=58},{S3=48},{S4=43},{N1=14},{N2=62.5},{W1=14},{W2=46},{T=8},{XD1=70.0},{XH2=33.0},{XMD1=60.0},{XMD2=62.0},{XMT=1.0},{XMH=3.0},{XT1=3.0},{XT2=2.0},{XG1=30.0},{XG2=30.0},{XG3=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
BM
Body Material
ⁿ/ₐ
MD
d
[mm]
D1
[mm]
D
[mm]
C
[mm]
MN
n
[mm]
MH
h
[mm]
L
[mm]
MT1
t1
[mm]
MT2
t2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
N1
[mm]
N2
[mm]
W1
[mm]
W2
[mm]
T
[mm]
VBCZZUEF1015
VBCZZUEF1015
15
1/2
U-PVC
15
48
95
70
4
15
131
12
14
20.5
24.5
15.5
9.0
13.5
22.0
29
40
32
29
0
0.0
10
30
0
VBCZZUEF1020
VBCZZUEF1020
20
3/4
U-PVC
20
60
100
75
4
15
156
14
15
27.0
28.5
18.0
12.5
13.5
27.5
35
50
38
35
0
0.0
11
36
0
VBCZZUEF1025
VBCZZUEF1025
25
1
U-PVC
25
70
125
90
4
19
169
14
15
28.0
33.0
17.5
12.0
16.5
33.0
43
58
48
43
14
62.5
14
46
8
VBCZZUEF1040
VBCZZUEF1040
40
11/2
U-PVC
40
96
140
105
4
19
214
16
16
26.5
40.0
26.5
16.5
21.0
51.5
60
80
67
59
30
105.0
17
65
10
VBCZZUEF1050
VBCZZUEF1050
50
2
U-PVC
51
106
155
120
4
19
244
16
20
28.0
45.0
35.5
17.5
21.0
61.0
72
90
77
72
34
120.0
19
75
10
VBCZZUEF1080
VBCZZUEF1080
80
3
U-PVC
78
152
185
150
8
19
310
18
22
26.0
66.0
59.5
26.5
28.0
64.0
105
130
111
103
36
150.0
23
105
10
VBCZZUEF1100
VBCZZUEF1100
100
4
U-PVC
100
210
210
175
8
19
397
18
22
30.0
85.0
99.5
40.0
20.5
82.0
132
175
138
132
60
175.0
25
135
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表