Ball Valve Type 21 - JIS, Threaded End
ASAHI YUKIZAI CORPORATION
Manual valves
Ball valves
Ball Valve Type 21
JIS
Powered by
CAD模型選擇
{asahi/av_valve/ball_valves/bv_type_21/jis/bv21_jis10k_threaded_asmtab.prj},{NB=V2ALVUENJ032},{CNSORDERNO=V2ALVUENJ032},{NDMM=32},{NDINCH=11/4},{MAT=U-PVC},{MD=32},{MDC=0.0},{D1=82},{D2=48},{D3=30},{D4=19.0},{C1=42},{H=80.5},{H1=47},{H2=52.5},{H3=8},{H4=3},{H5=10},{A=121},{S=15.0},{S1=30},{S2=9.0},{S3=15},{ME=5.5},{MD2=Rc 11/4},{ML=22},{L=150},{VAR=0.0},{PPATH=../../../jis/parts_21_23_14/bv21/jis10k_threaded_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MAT
Matrial
[mm]
MD
[mm]
MDC
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
C1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
A
[mm]
S
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
ME
[mm]
MD2
JIS10K
[mm]
ML
JIS10K
[mm]
L
JIS10K
[mm]
V2ALVUENJ015
V2ALVUENJ015
15
1/2
U-PVC
15
0.0
48
42
25
13.5
36
51.5
29
30.0
6
3
8
92
10.5
19
7.3
11
5.5
Rc 1/2
15
102
V2ALVUENJ020
V2ALVUENJ020
20
3/4
U-PVC
20
0.0
60
42
25
15.0
36
59.5
35
36.5
6
3
10
100
11.0
19
7.3
11
5.5
Rc 3/4
17
120
V2ALVUENJ025
V2ALVUENJ025
25
1
U-PVC
25
0.0
70
42
25
15.0
36
68.0
39
43.5
6
3
10
110
11.0
19
7.3
11
5.5
Rc 1
20
131
V2ALVUENJ032
V2ALVUENJ032
32
11/4
U-PVC
32
0.0
82
48
30
19.0
42
80.5
47
52.5
8
3
10
121
15.0
30
9.0
15
5.5
Rc 11/4
22
150
V2ALVUENJ040
V2ALVUENJ040
40
11/2
U-PVC
40
0.0
100
57
35
23.0
50
89.0
55
61.0
10
3
12
131
18.0
30
9.0
15
6.5
Rc 11/2
25
163
V2ALVUENJ050
V2ALVUENJ050
50
2
U-PVC
51
0.0
126
57
35
23.0
50
102.5
66
72.5
10
3
12
159
18.0
30
9.0
15
6.5
Rc 2
28
197
V21LVUENJ065
V21LVUENJ065
65
21/2
U-PVC
65
58.0
133
81
55
30.0
70
126.0
72
85.0
13
3
16
200
24.0
48
9.0
6
9.0
Rc 21/2
32
215
V21LVUENJ080
V21LVUENJ080
80
3
U-PVC
78
68.5
152
81
55
30.0
70
140.0
85
94.0
13
3
19
240
24.0
55
11.0
7
9.0
Rc 3
35
265
V21LVUENJ100
V21LVUENJ100
100
4
U-PVC
100
90.0
210
116
70
40.0
102
178.0
110
126.0
16
3
23
300
34.0
65
11.0
8
11.0
Rc 4
45
362
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表