Tee (Large-Size)
ASAHI YUKIZAI CORPORATION
Vinyl pipes / fittings
Vinyl pipes / fittings
AV Sockets (Large-Size)
Powered by
CAD模型選擇
{asahi/av_fitting/vinyl_pipe_fittings/av_sockets_large/tee_largesize.prj},{NB=TNUTEVN200},{NDMM=200},{MAT=U},{STD=AV standard},{SIZE=200},{SD1=217.0},{SD2=214.1},{SL=145},{D=240},{SD=196},{ST=15},{L=532},{H=266},{MODEL=TE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Product Model Code
ⁿ/ₐ
NDMM
SIZE
[mm]
STD
Standard
ⁿ/ₐ
SD1
d1
[mm]
SD2
d2
[mm]
SL
l
[mm]
D
[mm]
SD
d
[mm]
ST
t
[mm]
L
[mm]
H
h
[mm]
TNUTEVN200
TNUTEVN200
200
AV Standard
217.0
214.1
145
240
196
15
532
266
TNUTEVN250
TNUTEVN250
250
AV Standard
268.2
265.0
155
295
247
16
662
331
TNUTEVN300
TNUTEVN300
300
AV Standard
319.6
315.5
175
337
298
10
680
340
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表