TS Flange JIS 10K
ASAHI YUKIZAI CORPORATION
Vinyl pipes / fittings
Flanges / Packings
TS Flanges
Powered by
CAD模型選擇
{asahi/av_fitting/flanges_packings/ts_flange/ts_flange_jis_10k.prj},{NB=FNTU1065},{NDMM=65},{MAT=U},{MATX= 'U', 'U-PVC', 'I', 'HI-PVC'},{STD=JIS 10K},{SD=67.0},{SD1=76.60},{TAP=1/48},{SL=61},{D1=90.0},{C=140},{D=175},{PCS=4},{SH=19},{ST=22},{L=70.0},{SIZE=065},{RH=25.000},{RL=16.000},{RW=12.000},{RH2=0.000},{RL2=0.000},{RW2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Product Model Code
ⁿ/ₐ
NDMM
Nominal Dimensions
[mm]
STD
Standard
ⁿ/ₐ
SD
d
[mm]
SD1
d1
[mm]
TAP
Taper 1/T
ⁿ/ₐ
SL
l
[mm]
D1
[mm]
C
P.C.D. C
[mm]
D
[mm]
PCS
pcs.
[PCS]
SH
h
[mm]
ST
t
[mm]
L
[mm]
FNTU1013
FNTU1013
13
JIS 10K
13.5
18.40
1/30
26
25.5
65
90
4
15
14
30.0
FNTU1015
FNTU1015
15
JIS 10K
16.5
22.40
1/34
30
31.0
70
95
4
15
14
35.0
FNTU1020
FNTU1020
20
JIS 10K
20.5
26.45
1/34
35
35.0
75
100
4
15
15
40.0
FNTU1025
FNTU1025
25
JIS 10K
25.0
32.55
1/34
40
42.5
90
125
4
19
15
46.0
FNTU1032
FNTU1032
32
JIS 10K
30.0
38.60
1/34
44
48.5
100
135
4
19
16
50.5
FNTU1040
FNTU1040
40
JIS 10K
41.0
48.70
1/37
55
60.5
105
140
4
19
16
61.5
FNTU1050
FNTU1050
50
JIS 10K
52.0
60.80
1/37
63
73.0
120
155
4
19
20
71.0
FNTU1065
FNTU1065
65
JIS 10K
67.0
76.60
1/48
61
90.0
140
175
4
19
22
70.0
FNTU1080
FNTU1080
80
JIS 10K
78.0
89.60
1/49
64
105.0
150
185
8
19
22
73.0
FNTU1100
FNTU1100
100
JIS 10K
100.0
114.70
1/56
84
131.0
175
210
8
19
22
93.0
FNTU1125
FNTU1125
125
JIS 10K
125.0
140.85
1/58
104
158.0
210
250
8
23
24
114.0
FNTU1150
FNTU1150
150
JIS 10K
146.0
166.00
1/63
132
185.0
240
280
8
23
26
142.0
FNTU1200
FNTU1200
200
JIS 10K
196.0
217.00
1/50
145
238.0
290
330
12
23
28
156.0
FNTU1250
FNTU1250
250
JIS 10K
247.0
268.20
1/55
155
300.0
355
400
12
25
30
167.0
FNTU1300
FNTU1300
300
JIS 10K
298.0
318.70
1/55
155
341.0
400
445
16
25
30
167.0
FNTU1350
FNTU1350
350
JIS 10K
348.0
371.00
1/60
230
398.0
445
490
16
25
34
300.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Diaphragm Valve Type 14 - JIS10K, Flanged End
ASAHI YUKIZAI CORPORATION
20.05.2024
TS Flange JIS 5K
ASAHI YUKIZAI CORPORATION
12.03.2024
Blind Flange - Q Flange JIS 10K
ASAHI YUKIZAI CORPORATION
12.03.2024
L: Elbow
ASAHI YUKIZAI CORPORATION
12.03.2024
Blind Flange - Q Flange JIS 5K
ASAHI YUKIZAI CORPORATION
12.03.2024
VP, HIVP: Straight Pipe VP
ASAHI YUKIZAI CORPORATION
12.03.2024
For U-PVC Waterworks, HI-PVC Waterworks
ASAHI YUKIZAI CORPORATION
12.03.2024
C: Cap
ASAHI YUKIZAI CORPORATION
12.03.2024
T: Tee
ASAHI YUKIZAI CORPORATION
12.03.2024
Prefabricated joint, Socket
ASAHI YUKIZAI CORPORATION
12.03.2024
SQL321B25_S55164-A100
Siemens Building Technologies ASIA/PACIFIC Portfolio
11.05.2023
For U-PVC ANSI Standard
ASAHI YUKIZAI CORPORATION
12.03.2024
RS: Reducing Socket
ASAHI YUKIZAI CORPORATION
12.03.2024
Ball Valve Type 21 - JIS10K, Flanged End
ASAHI YUKIZAI CORPORATION
20.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表