True Union Diaphragm Valve Type 14, Electric actuated Type J - Threaded End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Diaphragm valves
True Union Diaphragm Valve Type 14, Electric actuated Type J
Powered by
CAD模型選擇
{asahi/au_valve/ele_diaphragm_valves/ele_tudv_14_j/ele_tudv_14_j_thread_asmtab.prj},{NB=AT1JUUENA025},{CNSORDERNO=AT1JUUENA025},{STD=ANSI},{NDMM=25},{NDINCH=1},{MAT=U-PVC},{MD=25.00},{MD2=1 - 1 1/2 NPT},{ML=20.00},{L=172.00},{D1=70.00},{D2=67 x 80},{ML1=12.00},{H=273.20},{H1=18.50},{A=130.00},{A1=51.00},{A2=55.00},{A3=55.00},{S=25},{S1=M5},{S2=10},{VER=1},{ACTVERS=2},{PPATH=parts/ele_tudv_14_j_thread_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MAT
Matrial
ⁿ/ₐ
MD
d
[mm]
MD2
d2
ⁿ/ₐ
ML
l
[mm]
L
[mm]
D1
[mm]
D2
[mm]
ML1
l1
[mm]
H
[mm]
H1
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
S
[mm]
S1
ⁿ/ₐ
S2
[mm]
AT1JUUENJ015
AT1JUUENJ015
JIS
15
1/2
U-PVC
16.00
Rc 1/2
15.00
128.00
48.00
54 x 66
10.00
259.50
19.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUENJ020
AT1JUUENJ020
JIS
20
3/4
U-PVC
20.00
Rc 3/4
17.00
148.00
60.00
54 x 66
10.00
258.00
17.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUENJ025
AT1JUUENJ025
JIS
25
1
U-PVC
25.00
Rc 1
20.00
172.00
70.00
67 x 80
12.00
273.20
18.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUENJ032
AT1JUUENJ032
JIS
32
1 1/4
U-PVC
32.00
Rc 11/4
22.00
188.00
82.00
67 x 80
12.00
271.50
22.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUENJ040
AT1JUUENJ040
JIS
40
1 1/2
U-PVC
40.00
Rc 11/2
25.00
245.00
100.00
108 x 108
21.00
306.70
27.50
130.00
51.00
55.00
55.00
45
M6
14
AT1JUUENJ050
AT1JUUENJ050
JIS
50
2
U-PVC
52.00
Rc 2
28.00
281.00
106.00
123 x 123
25.00
324.70
36.00
130.00
51.00
55.00
55.00
45
M6
14
AT1JUUENA015
AT1JUUENA015
ANSI
15
1/2
U-PVC
16.00
1/2 - 14 NPT
15.00
128.00
48.00
54 x 66
10.00
259.50
19.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUENA020
AT1JUUENA020
ANSI
20
3/4
U-PVC
20.00
3/4 - 14 NPT
17.00
148.00
60.00
54 x 66
10.00
258.00
17.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUENA025
AT1JUUENA025
ANSI
25
1
U-PVC
25.00
1 - 1 1/2 NPT
20.00
172.00
70.00
67 x 80
12.00
273.20
18.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUENA032
AT1JUUENA032
ANSI
32
1 1/4
U-PVC
32.00
1 1/4 - 1 1/2 NPT
22.00
188.00
82.00
67 x 80
12.00
271.50
22.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUENA040
AT1JUUENA040
ANSI
40
1 1/2
U-PVC
40.00
1 1/2 - 1 1/2 NPT
25.00
245.00
100.00
108 x 108
21.00
306.70
27.50
130.00
51.00
55.00
55.00
45
M6
14
AT1JUUENA050
AT1JUUENA050
ANSI
50
2
U-PVC
52.00
2 - 1 1/2 NPT
28.00
281.00
106.00
123 x 123
25.00
324.70
36.00
130.00
51.00
55.00
55.00
45
M6
14
AT1JUUEND015
AT1JUUEND015
DIN
15
1/2
U-PVC
16.00
Rc 1/2
15.00
128.00
48.00
54 x 66
10.00
259.50
19.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUEND020
AT1JUUEND020
DIN
20
3/4
U-PVC
20.00
Rc 3/4
17.00
148.00
60.00
54 x 67
10.00
258.00
17.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUEND025
AT1JUUEND025
DIN
25
1
U-PVC
25.00
Rc 1
20.00
172.00
70.00
67 x 80
12.00
273.20
18.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUEND032
AT1JUUEND032
DIN
32
1 1/4
U-PVC
32.00
Rc 11/4
22.00
188.00
82.00
67 x 80
12.00
271.50
22.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUEND040
AT1JUUEND040
DIN
40
1 1/2
U-PVC
40.00
Rc 11/2
25.00
245.00
100.00
108 x 108
21.00
306.70
27.50
130.00
51.00
55.00
55.00
45
M6
14
AT1JUUEND050
AT1JUUEND050
DIN
50
2
U-PVC
52.00
Rc 2
28.00
281.00
106.00
123 x 123
25.00
324.70
36.00
130.00
51.00
55.00
55.00
45
M6
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表