3-Way Ball Valve Type 23 Electric actuated Type Z, Socket type
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
3-Way Ball Valve Type 23, Electric actuated Type Z
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_3w_bv_type_23_z/bv23_el_z_socket_asmtab.prj},{NB=A23ZUUESA025},{CNSORDERNO=A23ZUUESA025},{STD=ANSI, ASTM},{NDMM=25},{NDINCH=1},{L=146},{H=201.0},{H1=110.0},{A=72.5},{A1=102},{A2=60},{A3=60},{OPIS=ANSI},{OPIS1=JIS/ANSI},{DISTL=2.000},{DISTR=2.000},{VER=1},{PPATH=../../3w_bv_typ_23_elect_act_t/parts/bv23_el_z_socket_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
H1
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A23ZUUESJ015
A23ZUUESJ015
JIS
15
1/2
109
185.5
77.0
72.5
102
60
60
A23ZUUESJ020
A23ZUUESJ020
JIS
20
3/4
128
194.0
93.0
72.5
102
60
60
A23ZUUESJ025
A23ZUUESJ025
JIS
25
1
145
201.0
112.0
72.5
102
60
60
A23ZUUESJ032
A23ZUUESJ032
JIS
32
11/4
174
216.5
146.5
72.5
102
60
60
A23ZUUESJ040
A23ZUUESJ040
JIS
40
11/2
189
216.5
154.0
72.5
102
60
60
A23ZUUESJ050
A23ZUUESJ050
JIS
50
2
220
228.0
180.0
72.5
102
60
60
A23ZUUESA015
A23ZUUESA015
ANSI, ASTM
15
1/2
113
185.5
78.0
72.5
102
60
60
A23ZUUESA020
A23ZUUESA020
ANSI, ASTM
20
3/4
129
194.0
90.0
72.5
102
60
60
A23ZUUESA025
A23ZUUESA025
ANSI, ASTM
25
1
146
201.0
110.0
72.5
102
60
60
A23ZUUESA032
A23ZUUESA032
ANSI, ASTM
32
11/4
174
216.5
140.0
72.5
102
60
60
A23ZUUESA040
A23ZUUESA040
ANSI, ASTM
40
11/2
184
216.5
145.0
72.5
102
60
60
A23ZUUESA050
A23ZUUESA050
ANSI, ASTM
50
2
209
228.0
169.0
72.5
102
60
60
A23ZUUESD015
A23ZUUESD015
DIN
15
1/2
102
185.5
72.0
72.5
102
60
60
A23ZUUESD020
A23ZUUESD020
DIN
20
3/4
120
194.0
85.0
72.5
102
60
60
A23ZUUESD025
A23ZUUESD025
DIN
25
1
131
201.0
104.0
72.5
102
60
60
A23ZUUESD032
A23ZUUESD032
DIN
32
11/4
173
216.5
147.0
72.5
102
60
60
A23ZUUESD040
A23ZUUESD040
DIN
40
11/2
163
216.5
142.0
72.5
102
60
60
A23ZUUESD050
A23ZUUESD050
DIN
50
2
197
228.0
170.0
72.5
102
60
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表