3-Way Ball Valve Type 23 (Electric actuated Type T), Threaded type
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
3-Way Ball Valve Type 23, Electric actuated Type T
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_3w_bv_type_23_t/bv23_thread_elac_asmtab.prj},{NB=A23T1UEND032},{CNSORDERNO=A23T1UEND032},{STD=DIN},{NDMM=32},{NDINCH=11/4},{L=163},{H1=141},{H=200.5},{A=84},{A1=70.5},{A2=41},{A3=58},{PPATH=../../3w_bv_typ_23_elect_act_t/parts/bv23_thread_elac_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H1
[mm]
H
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A23T1UENJ015
A23T1UENJ015
JIS
15
1/2
102
74
169.5
84
70.5
41
58
A23T1UENJ020
A23T1UENJ020
JIS
20
3/4
120
89
176
84
70.5
41
58
A23T1UENJ025
A23T1UENJ025
JIS
25
1
131
105
183
84
70.5
41
58
A23T1UENJ032
A23T1UENJ032
JIS
32
11/4
163
141
200.5
84
70.5
41
58
A23T1UENJ040
A23T1UENJ040
JIS
40
11/2
163
141
200.5
84
70.5
41
58
A23T1UENJ050
A23T1UENJ050
JIS
50
2
197
168
212
84
70.5
41
58
A23T1UENJ065
A23T1UENJ065
JIS
65
21/2
264
235
289
100
102
53.8
85
A23T1UENJ080
A23T1UENJ080
JIS
80
3
264
235
289
100
102
53.8
85
A23T1UENJ100
A23T1UENJ100
JIS
100
4
360
299
327
100
102
53.8
85
A23T1UEND015
A23T1UEND015
DIN
15
1/2
102
74
169.5
84
70.5
41
58
A23T1UEND020
A23T1UEND020
DIN
20
3/4
120
89
176
84
70.5
41
58
A23T1UEND025
A23T1UEND025
DIN
25
1
131
105
183
84
70.5
41
58
A23T1UEND032
A23T1UEND032
DIN
32
11/4
163
141
200.5
84
70.5
41
58
A23T1UEND040
A23T1UEND040
DIN
40
11/2
163
141
200.5
84
70.5
41
58
A23T1UEND050
A23T1UEND050
DIN
50
2
197
168
212
84
70.5
41
58
A23T1UEND065
A23T1UEND065
DIN
65
21/2
264
235
289
100
102
53.8
85
A23T1UEND080
A23T1UEND080
DIN
80
3
264
235
289
100
102
53.8
85
A23T1UEND100
A23T1UEND100
DIN
100
4
338
299
327
100
102
53.8
85
A23T1UENA015
A23T1UENA015
ANSI
15
1/2
102
74
169.5
84
70.5
41
58
A23T1UENA020
A23T1UENA020
ANSI
20
3/4
120
89
176
84
70.5
41
58
A23T1UENA025
A23T1UENA025
ANSI
25
1
131
105
183
84
70.5
41
58
A23T1UENA032
A23T1UENA032
ANSI
32
11/4
163
141
200.5
84
70.5
41
58
A23T1UENA040
A23T1UENA040
ANSI
40
11/2
163
141
200.5
84
70.5
41
58
A23T1UENA050
A23T1UENA050
ANSI
50
2
197
168
212
84
70.5
41
58
A23T1UENA065
A23T1UENA065
ANSI
65
21/2
264
235
289
100
102
53.8
85
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series 013 with electric rotary actuator OM - Butterfly valve with threaded...
ARI-Armaturen
19.04.2021
Series 012 with electric rotary actuator OM - Butterfly valve with elongate...
ARI-Armaturen
16.04.2021
Ball Valve Type 21 Electric actuated Type Z, Threaded End
ASAHI YUKIZAI CORPORATION
12.03.2024
SHAK GANTRY - Electric actuator series Elektro SHAK GANTRY
Metalwork
21.07.2022
AE-AM - Rotary type “AE” (On-Off) and “AM” (Modular)
Omal
27.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表