Ball Valve Type 21 Double acting, Socket End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
Ball Valve Type 21/21α, Pneumatic actuated Type AR
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_bv_type_21_21a_ar/bv21_ar_da_socket_asmtab.prj},{NB=A2ALFUESA032},{CNSORDERNO=A2ALFUESA032},{STD=ANSI},{NDMM=32},{NDINCH=11/4},{L=164},{H=143.5},{A=116},{A2=28.0},{A3=38},{DIST=19.0},{OPIS=JIS/ANSI},{PPATH=../../ball_val_typ_21_pa/parts_ar/bv21_ar_da_socket_asmtpl.prj},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
A
[mm]
A2
[mm]
A3
[mm]
A2ALFUESJ015
A2ALFUESJ015
JIS
15
1/2
109
109.5
94
22.5
32
A2ALFUESJ020
A2ALFUESJ020
JIS
20
3/4
128
116.0
94
22.5
32
A2ALFUESJ025
A2ALFUESJ025
JIS
25
1
145
123.0
94
22.5
32
A2ALFUESJ032
A2ALFUESJ032
JIS
32
11/4
162
143.5
116
28.0
38
A2ALFUESJ040
A2ALFUESJ040
JIS
40
11/2
189
174.5
147
35.0
49
A2ALFUESJ050
A2ALFUESJ050
JIS
50
2
220
186.0
147
35.0
49
A21LFUESJ065
A21LFUESJ065
JIS
65
21/2
273
221.0
188
42.5
57
A21LFUESJ080
A21LFUESJ080
JIS
80
3
316
230.0
188
42.5
57
A21LFUESJ100
A21LFUESJ100
JIS
100
4
419
307.0
281
58.5
59
A2ALFUESA015
A2ALFUESA015
ANSI
15
1/2
113
109.5
94
22.5
32
A2ALFUESA020
A2ALFUESA020
ANSI
20
3/4
129
116.0
94
22.5
32
A2ALFUESA025
A2ALFUESA025
ANSI
25
1
145
123.0
94
22.5
32
A2ALFUESA032
A2ALFUESA032
ANSI
32
11/4
164
143.5
116
28.0
38
A2ALFUESA040
A2ALFUESA040
ANSI
40
11/2
184
174.5
147
35.0
49
A2ALFUESA050
A2ALFUESA050
ANSI
50
2
209
186.0
147
35.0
49
A21LFUESA065
A21LFUESA065
ANSI
65
21/2
240
221.0
188
42.5
57
A21LFUESA080
A21LFUESA080
ANSI
80
3
283
230.0
188
42.5
57
A21LFUESA100
A21LFUESA100
ANSI
100
4
352
307.0
281
58.5
59
A2ALFUESD015
A2ALFUESD015
DIN
15
1/2
102
109.5
94
22.5
32
A2ALFUESD020
A2ALFUESD020
DIN
20
3/4
119
116.0
94
22.5
32
A2ALFUESD025
A2ALFUESD025
DIN
25
1
131
123.0
94
22.5
32
A2ALFUESD032
A2ALFUESD032
DIN
32
11/4
150
143.5
116
28.0
38
A2ALFUESD040
A2ALFUESD040
DIN
40
11/2
164
174.5
147
35.0
49
A2ALFUESD050
A2ALFUESD050
DIN
50
2
197
186.0
147
35.0
49
A21LFUESD065
A21LFUESD065
DIN
65
21/2
233
221.0
188
42.5
57
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表