3-Way Ball Valve Type 23 Air to open/Air to close, Flanged End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
3-Way Ball Valve Type 23, Pneumatic actuated Type AR
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_3w_bv_type_23_ar/bv23_ar_aoc_flange_asmtab.prj},{NB=A23LGUEFA032 (AO)},{STD=ANSI},{AC=AO},{NDMM=32},{NDINCH=11/4},{L=212},{H=208.5},{H1=165.0},{A=254},{A2=42.5},{A3=57},{A30=67},{DIST=15.0},{NS=40},{PPATH=parts_ar/bv23_ar_aoc_flange_asmtpl.prj},{ORDEROPEN=A23LGUEFA032},{ORDERCLOSE=A23LSUEFA032},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
H1
[mm]
A
[mm]
A2
[mm]
A3
[mm]
A30
[mm]
A23LGUEF1015
A23LGUEF1015
JIS
15
1/2
143
131.0
94.0
154
28.0
38
46
A23LGUEF1020
A23LGUEF1020
JIS
20
3/4
172
137.5
115.0
154
28.0
38
46
A23LGUEF1025
A23LGUEF1025
JIS
25
1
187
169.0
133.0
194
35.0
49
59
A23LGUEF1032
A23LGUEF1032
JIS
32
11/4
212
208.5
165.0
254
42.5
57
67
A23LGUEF1040
A23LGUEF1040
JIS
40
11/2
212
208.5
165.0
254
42.5
57
67
A23LGUEF1050
A23LGUEF1050
JIS
50
2
234
220.0
187.0
254
42.5
57
67
A23LGUEF1065
A23LGUEF1065
JIS
65
21/2
304
247.0
256.0
438
58.5
59
69
A23LGUEF1080
A23LGUEF1080
JIS
80
3
304
247.0
256.0
438
58.5
59
69
A23LGUEF1100
A23LGUEF1100
JIS
100
4
372
349.0
305.0
569
82.0
82
92
A23LGUEFA015
A23LGUEFA015
ANSI
15
1/2
143
131.0
94.0
154
28.0
38
46
A23LGUEFA020
A23LGUEFA020
ANSI
20
3/4
172
137.5
115.0
154
28.0
38
46
A23LGUEFA025
A23LGUEFA025
ANSI
25
1
187
169.0
133.0
194
35.0
49
59
A23LGUEFA032
A23LGUEFA032
ANSI
32
11/4
212
208.5
165.0
254
42.5
57
67
A23LGUEFA040
A23LGUEFA040
ANSI
40
11/2
212
208.5
165.0
254
42.5
57
67
A23LGUEFA050
A23LGUEFA050
ANSI
50
2
234
220.0
187.0
254
42.5
57
67
A23LGUEFA065
A23LGUEFA065
ANSI
65
21/2
304
247.0
256.0
438
58.5
59
69
A23LGUEFA080
A23LGUEFA080
ANSI
80
3
304
247.0
256.0
438
58.5
59
69
A23LGUEFA100
A23LGUEFA100
ANSI
100
4
372
349.0
305.0
569
82.0
82
92
A23LGUEFD015
A23LGUEFD015
DIN
15
1/2
130
131.0
87.5
154
28.0
38
46
A23LGUEFD020
A23LGUEFD020
DIN
20
3/4
150
137.5
104.0
154
28.0
38
46
A23LGUEFD025
A23LGUEFD025
DIN
25
1
160
169.0
119.5
194
35.0
49
59
A23LGUEFD032
A23LGUEFD032
DIN
32
11/4
212
208.5
165.0
254
42.5
57
67
A23LGUEFD040
A23LGUEFD040
DIN
40
11/2
200
208.5
159.0
254
42.5
57
67
A23LGUEFD050
A23LGUEFD050
DIN
50
2
230
220.0
185.0
254
42.5
57
67
A23LGUEFD065
A23LGUEFD065
DIN
65
21/2
304
247.0
256.0
438
58.5
59
69
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表