Nederlands
English
NPT straight fitting,male, IP 40 Stainless steel AISI-304 - Multiflex UIG/UI fittings
Anamet Europe
Multiflex conduit systems
Multiflex conduit UI / UIG
UI/UIG fittings Stainless
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3d_multiflex_uig_ui/ui_uig_fittings_stainless/fam_3_uig_ui_npt_ss.prj},{NB=814.012.8},{CNSORDERNO=814.012.8},{T=NPT 1/2\"},{ST=3/8 \"},{T1=24.000},{ID=9.8},{A=35},{B=12},{CSW=27},{C=30.0},{LC=12.9},{LC1=5.2},{ESW=24},{E=27.0},{LE=4.0},{CNSQUANTITY=10},{WEIGHT=7.6},{CNSMAT=Edelstahl AISI-303},{INFO=PDF Info},{GEWX=21.336},{GEWY=19.264},{GEWT=24.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
814.011.8
814.011.8
NPT 1/2"
5/16"
6.8
35
12
27
30.0
12.9
5.2
24
27.0
4.0
10
7.4
0.740
Stainless steel AISI-303
814.012.8
814.012.8
NPT 1/2"
3/8 "
9.8
35
12
27
30.0
12.9
5.2
24
27.0
4.0
10
7.6
0.760
Stainless steel AISI-303
814.016.8
814.016.8
NPT 1/2"
1/2"
13.9
37
13
30
33.7
14.0
6.0
27
30.5
4.2
10
8.5
0.850
Stainless steel AISI-303
814.020.8
814.020.8
NPT 3/4"
3/4"
18.5
40
15
36
39.7
14.2
6.7
33
37.5
4.0
5
12.6
0.630
Stainless steel AISI-303
814.026.8
814.026.8
NPT 1 "
1"
22.8
46
15
46
51.0
16.0
6.2
43
49.0
6.2
5
29.6
1.480
Stainless steel AISI-303
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表