Nederlands
English
ISO 90° fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_2_sv_iso_cu_zn.prj},{NB=712.950.0},{CNSORDERNO=712.950.0},{T=M50x1.5},{GEWX=50},{GEWY=48.160},{ST=1.1/2\"},{T1=58.000},{TP=1.000},{T2=56.773},{ID=37.4},{A=52},{D=57},{B=14},{CSW=62},{C=68.2},{LC=19.0},{LC1=10.0},{ESW=60},{E=60},{LE1=8},{LE2=8},{CNSQUANTITY=2},{WEIGHT=57.5},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{R=30.000},{RL=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE1
Length
[mm]
LE2
Height
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
712.914.0
712.914.0
M20x1.5
5/16"
8.3
26
32
10
26
28.3
12.5
5.5
24
24
5
5
10
7.2
0.720
Nickel plated brass
712.915.0
712.915.0
M16x1.5
5/16"
8.3
26
31
10
26
28.3
13.0
5.5
22
22
5
5
10
7.0
0.700
Nickel plated brass
712.916.0
712.916.0
M16x1.5
3/8"
10.6
26
31
10
26
28.3
13.0
5.5
22
22
5
5
10
6.6
0.660
Nickel plated brass
712.917.0
712.917.0
M20x1.5
3/8"
10.6
26
32
10
26
28.3
12.5
5.5
24
24
5
5
10
7.9
0.790
Nickel plated brass
712.920.0
712.920.0
M20x1.5
1/2"
14.0
28
34
10
29
31.6
13.0
5.5
27
27
5
7
10
9.2
0.920
Nickel plated brass
712.925.0
712.925.0
M25x1.5
3/4"
19.1
32
40
10
35
38.2
13.4
5.9
33
33
6
6
5
16.2
0.810
Nickel plated brass
712.932.0
712.932.0
M32x1.5
1"
24.3
40
49
12
45
49.5
14.0
6.5
42
42
6
6
5
27.8
1.390
Nickel plated brass
712.940.0
712.940.0
M40x1.5
1.1/4"
33.3
46
53
13
53
58.3
17.0
8.5
52
52
7
7
2
40.1
0.802
Nickel plated brass
712.950.0
712.950.0
M50x1.5
1.1/2"
37.4
52
57
14
62
68.2
19.0
10.0
60
60
8
8
2
57.5
1.150
Nickel plated brass
712.963.0
712.963.0
M63x1.5
2"
47.9
62
68
16
76
83.6
21.5
11.0
72
72
10
10
2
90.6
1.812
Nickel plated brass
712.916.1
712.916.1
M16x1.5
3/8''
11.0
26
31
10
26
28.3
12.5
5.5
22
22
5
5
10
6.6
0.660
Nickel plated brass
712.917.1
712.917.1
M20x1.5
3/8''
11.0
26
32
10
26
28.3
12.5
5.5
24
24
5
5
10
7.9
0.790
Nickel plated brass
712.920.1
712.920.1
M20x1.5
1/2''
14.5
28
34
10
29
31.6
13.0
5.5
27
27
5
7
10
9.2
0.920
Nickel plated brass
712.925.1
712.925.1
M25x1.5
3/4''
19.4
32
40
10
35
38.2
13.4
5.9
33
33
6
6
5
16.2
0.810
Nickel plated brass
712.932.1
712.932.1
M32x1.5
1''
24.7
40
49
12
45
49.5
14.0
6.5
42
42
6
6
5
27.8
1.390
Nickel plated brass
712.940.1
712.940.1
M40x1.5
1.1/4''
33.3
46
53
13
53
58.3
17.0
8.5
52
52
7
7
2
40.1
0.802
Nickel plated brass
712.950.1
712.950.1
M50x1.5
1.1/2''
38.0
52
57
14
62
68.2
19.0
10.0
60
60
8
8
2
57.5
1.150
Nickel plated brass
712.963.1
712.963.1
M63x1.5
2''
49.0
62
68
16
76
83.6
21.5
11.0
72
72
10
10
2
90.6
1.812
Nickel plated brass
712.975.1
712.975.1
M75x1.5
2.1/2"
60.7
75
87
20
90
99.0
27.0
15.0
85
85
13
13
1
186.0
1.860
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表