Nederlands
English
Anaconda Sealtite SHIELDTITE Z1 - Anaconda Sealtite SHIELDTITE Z1
Anamet Europe
Sealtite conduit systems
Sealtite conduit
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1a_sealtite_conduit/fam_12_shi_z1.prj},{NB=304.220.1(Standard)},{CNSORDERNO=304.220.1},{ST=3/4\"},{VP=Standard},{COL=Grau},{ID=21.0},{AD=26.4},{SB=90},{DB=140},{WEIGHT=0.6},{IS=Bronze},{MAN=Polyurethane V0},{TMIN=-45},{TMAX=+105},{TKURZ=+125},{DF=1250},{SF=6},{ZF=1000},{DS=IP 67},{ZLS=EN 45545},{OIB=4},{UVB=4},{AM=High shielding acc. MEOB.96_049 ELM},{BAC=6380213},{SNR=74130000},{INFO=PDF Info},{VERS=3},{HIDE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
ST
Size
[Inch]
VP
Carton
ⁿ/ₐ
COL
Color
ⁿ/ₐ
A
Length
[m]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
SB
Static bending radius
[mm]
DB
Dynamic bending radius
[mm]
WEIGHT
Weight
[kg/m]
CNSMASSEXACT
Weight
[kg]
304.212.1
304.212.1
3/8"
Standard
Gray
30
12.6
17.8
60
85
0.3
9.0
304.216.1
304.216.1
1/2"
Standard
Gray
30
16.0
21.1
75
110
0.4
12.0
304.220.1
304.220.1
3/4"
Standard
Gray
30
21.0
26.4
90
140
0.6
18.0
304.226.1
304.226.1
1"
Standard
Gray
30
26.5
33.1
120
170
0.8
24.0
304.235.1
304.235.1
1 1/4"
Standard
Gray
15
35.1
41.8
135
215
1.1
16.5
304.240.1
304.240.1
1 1/2"
Standard
Gray
15
40.3
47.8
165
250
1.5
22.5
304.250.1
304.250.1
2"
Standard
Gray
15
51.6
59.9
210
300
2.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表