目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6370ZNU - Pull-stud UNITOOL
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Clamping modules GONZALES and UNITOOL
Powered by
CAD模型選擇
{amf/zps/308_go_un/amf6370znu.prj},{NB=AMF304592},{BESTNR=304592},{PDF=PDF},{BEZ=Schwert-Spannbolzen},{DN=40},{D1=25},{D2=10},{H=40.0},{M=12},{T=4.8},{GEW=230},{AB=14.800},{AB1=8.000},{AB2=10.600},{DNO=39.700},{H3=23.000},{H4=11.000},{D4=37.000},{D5=28.000},{D6=36.600},{R1=7.000},{DSC=16.500},{SW=10.000},{TS=10.500},{TSW=10.000},{VERS=2},{KATALOG=1},{CTN=84662020},{EAN=4020772304591},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
BEZ
Version
ⁿ/ₐ
DN
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
ⁿ/ₐ
H
[mm]
M
Thread
[mm]
T
[mm]
GEW
Weight
[g]
D6
[mm]
R1
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
304352
304352
zero point pull-stud
40
25
10
40.0
12
4.8
230
35.100
8.000
84662020
4020772304355
yes
no
14.06.2023
yes
304592
304592
timing pull-stud
40
25
10
40.0
12
4.8
230
36.600
7.000
84662020
4020772304591
yes
no
14.06.2023
yes
304618
304618
undersize pull-stud
40
25
10
40.0
12
4.8
230
36.600
7.000
84662020
4020772304614
yes
no
14.06.2023
yes
304634
304634
protection pull-stud
40
0
-
34.7
8
12.0
220
0.000
0.000
84662020
4020772304638
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表