目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6370P2 - Interchangeable pallet
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Hydraulic clamping station
Powered by
CAD模型選擇
{amf/zps/305_sp_station/amf6370p2_assmtab.prj},{NB=AMF426700},{BESTNR=426700},{GR=10},{PDF=PDF},{A=146},{B=240},{G=M 12},{G1=M5},{G2=M 8},{L1=120},{L=90},{S=30},{SM=100},{GEW=2500},{CTN=84662020},{EAN=4020772426705},{D1=15.000},{T1=3.500},{NDG=12.000},{NDG1=5.000},{NDG2=8.000},{S2G=15.500},{S2G1=18.000},{PPATH=amf6370p2_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
[mm]
B
[mm]
G
Thread
[mm]
G1
Thread
[mm]
G2
Thread
[mm]
L1
ⁿ/ₐ
L
[mm]
S
[mm]
SM
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
426700
426700
10
146
240
M 12
M5
M 8
120
90
30
100
2500
84662020
4020772426705
yes
no
14.06.2023
yes
425041
425041
20
196
396
M 12
M5
M12
120
90
40
200
6000
84662020
4020772425043
yes
no
14.06.2023
yes
426783
426783
40
296
546
M 12
-
M16
-
120
45
320
19000
84662020
4020772426781
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表