目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6800G - Vertical acting toggle clamp with open clamping arm and horizontal base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Vertical acting toggle clamps
Powered by
CAD模型選擇
{amf/scsp/901_senk/amf6800g_assmtab.prj},{NB=AMF557467_0_12},{BESTNR=557467},{GR=2},{PDF=PDF},{HANDGRIFF=gruen},{VERSCLR=5},{F1=0.8},{F2=1.2},{AS=M6 x 35},{VERSA=635},{GEW=175},{WB=0},{W1=105},{W2=60},{A=6},{B=52.0},{C=20},{D=5.5},{E=25},{VB=12},{F=11.0},{H=23.0},{H1=140},{HWMIN=-3.0},{HWMAX=4.5},{I=12},{K=6.0},{L=12.5},{L1=78},{L2=89},{M=23 - 31},{M1=27},{N=43},{P=32},{CTN=84662020},{EAN=4020772009168},{PPATH=amf6800_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
W1
Angle ALPHA (α)
[°]
W2
Angle Alpha 2 (α2)
[°]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
M1
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557465
557465
0
green
0.5
0.7
M4 x 25
60
95
95
4
31.0
8.5 - 13.5
4.5
14
5.5
18.0
81
-1.5
3.5
8
5.5
-
49
50
23
-
32
22
84662020
4020772009144
yes
no
14.06.2023
yes
557466
557466
1
green
0.6
1.1
M5 x 30
105
95
95
5
39.0
16
4.5
18
6.0
19.0
98
-4.0
2.0
10
5.5
-
61
58
22,5 - 26
-
34
27
84662020
4020772009151
yes
no
14.06.2023
yes
557467
557467
2
green
0.8
1.2
M6 x 35
175
105
60
6
52.0
20
5.5
25
11.0
23.0
140
-3.0
4.5
12
6.0
12.5
78
89
23 - 31
27
43
32
84662020
4020772009168
yes
no
14.06.2023
yes
557468
557468
3
green
1.2
2.5
M8 x 45
410
105
60
8
79.0
20
7.5
37
19.0
33.0
186
2.0
11.0
18
7.5
-
112
112
32,5
-
46
35
84662020
4020772009182
yes
no
14.06.2023
yes
557469
557469
4
green
1.7
3.0
M8 x 65
630
105
60
10
101.0
32
8.6
54
16.0
42.5
221
-6.0
22.5
20
13.0
-
141
130
43 - 46,5
-
64
53
84662020
4020772009366
yes
no
14.06.2023
yes
557470
557470
5
green
3.0
5.0
M12 x 80
1480
115
60
14
140.0
45
8.5
73
34.0
55.8
281
-3.0
27.5
25
9.5
26.5 - 31.5
195
185
45 - 50
45
70
65
84662020
4020772009373
yes
no
14.06.2023
yes
557471
557471
6
green
3.4
5.5
M12 x 110
2200
140
60
14
165.5
50,5
13.0
89
28.0
81.0
333
-2.5
55.0
30
24.5
-
231
206
67,5 - 72,5
-
100
90
84662020
4020772009380
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表