目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 141K - Narrow lock case, empty
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Cased locks
Powered by
CAD模型選擇
{amf/schl/101_kasten/amf141k_assmtab.prj},{NB=AMF13714},{BESTNR=13714},{A=30},{SCL=RZW},{C=172},{D=74},{F=31.5},{S=2.5},{GEW=500},{CTN=83014019},{EAN=4020772013714},{VERS1=30K},{VERS=18},{PPATH=amf141k_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
A
for case width
[mm]
SCL
Closure
ⁿ/ₐ
C
[mm]
D
Centres
[mm]
F
[mm]
S
Material thickness
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
13706
13706
30
PZW
172
72
33.5
2.5
500
83014019
4020772013707
yes
no
14.06.2023
yes
13714
13714
30
RZW
172
74
31.5
2.5
500
83014019
4020772013714
yes
no
14.06.2023
yes
10637
10637
40
PZW
173
72
34.0
3.0
630
83014019
4020772010638
yes
no
14.06.2023
yes
10744
10744
40
RZW
173
74
32.0
3.0
630
83014019
4020772010744
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表