目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 140SK - Sliding-door lock case, empty
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Cased locks
Powered by
CAD模型選擇
{amf/schl/101_kasten/amf140sk_assmtab.prj},{NB=AMF14191},{BESTNR=14191},{A=40},{SCL=PZW},{C=172},{D=72},{F=33.5},{S=2.5},{GEW=820},{CTN=83014019},{EAN=4020772013745},{VERS1=40P},{SVERS=1},{PPATH=amf140sk_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
A
Case width
[mm]
SCL
Closure
ⁿ/ₐ
C
[mm]
D
Centres
[mm]
F
[mm]
S
Material thickness
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
14076
14076
30
PZW
172
72
33.5
2.5
780
83014019
4020772013721
yes
no
14.06.2023
yes
14084
14084
30
RZW
172
74
31.5
2.5
780
83014019
4020772013738
yes
no
14.06.2023
yes
14191
14191
40
PZW
172
72
33.5
2.5
820
83014019
4020772013745
yes
no
14.06.2023
yes
14217
14217
40
RZW
173
72
34.0
3.0
1000
83014019
4020772013752
yes
no
14.06.2023
yes
14233
14233
50
PZW
173
74
32.0
3.0
1000
83014019
4020772013769
yes
no
14.06.2023
yes
14258
14258
50
RZW
173
72
34.0
3.0
1155
83014019
4020772013776
yes
no
14.06.2023
yes
16790
16790
60
PZW
173
72
34.0
3.0
1170
83014019
4020772016739
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表