目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6363-**-014 - Threaded plug
AMF - ANDREAS MAIER Fellbach
Modular fixture systems
Accessories
Powered by
CAD模型選擇
{amf/modular/297_zubehoer/amf6363_014.prj},{NB=AMF77990},{BESTNR=77990},{ARTNR=6363-12-014},{GR=12},{D=15.8},{D1=17},{E=10},{L=25},{M=12},{SW=6.1},{GEW=3},{T1=8.000},{D2=15.000},{CTN=39012090},{EAN=4020772077990},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
E
[mm]
L
[mm]
M
Thread
[mm]
SW
Width across flats
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
77990
77990
6363-12-014
12
15.8
17
10
25
12
6.1
3
39012090
4020772077990
yes
no
14.06.2023
yes
78139
78139
6363-16-014
16
21.8
23
12
30
16
8.1
6
39269097
4020772078133
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表