目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6951 D - Swing Clamp Arm, double ended
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Swing clamps
Powered by
CAD模型選擇
{amf/hysp/615_schwenksp/amf6951_d.prj},{NB=AMF69252 - 6951-02-140},{BESTNR=69252},{ARTNR=6951-02-140},{PDF=PDF},{FBG=6951xx-02-xx, 6952EP-02-xx},{A2=140},{B=26.0},{C=10.5},{D=8.1},{E=11.13},{F=7.0},{G=15.2},{H=12.5},{J=7.0},{K=9.5},{L=M 6x1.00},{N=22},{R=9.5},{GEW=118},{VERS=0},{GR=2},{VERS2=0},{DD=7.000},{NDL=6.000},{L1=18.000},{LP1=1.00},{SW=10},{LK=4.000},{CTN=84662020},{EAN=4020772069254},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
FBG
for swing clamp
ⁿ/ₐ
A2
A x 2
[mm]
B
[mm]
C
[mm]
D
[mm]
E
Diameter +0,05
[mm]
F
Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
Screw
ⁿ/ₐ
N
Angle
[°]
R
[mm]
GEW
Weight
[g]
SW
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
69252
69252
6951-02-140
6951xx-02-xx, 6952EP-02-x...
140
26.0
10.5
8.1
11.13
7.0
15.2
12.5
7.0
9.5
M 6x1.00
22
9.5
118
10
84662020
4020772069254
yes
no
14.06.2023
yes
69278
69278
6951-05-222
6951xx-05-xx, 6952CP-06-x...
222
33.0
14.5
12.5
15.89
10.5
21.6
18.0
8.0
12.7
M 8x1.25
25
12.5
354
13
84662020
4020772069278
yes
no
14.06.2023
yes
69294
69294
6951-11-272
6951xx-11-xx, 6941KP-05-x...
272
50.5
19.0
15.2
22.24
13.5
31.1
25.5
9.5
16.6
M 10x1.25
25
17.5
801
17
84662020
4020772069292
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表