Male Part Reducing
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_male_part_reducing.prj},{NB=3131707111},{IDNR=3131707111},{NAME=RED.MALE PART SMS 316L 38-32},{DESC= },{SHAPE=Male Part Reducing},{STANDARD=SMS},{MATERIAL=1.4404},{SURFACE=},{A1=23},{OD1=32.5},{ID1=29.5},{ID2=48.0},{ID3=38.0},{ID4=35.5},{ANG1=10},{F1=60.6},{FH1=15},{FH2=3},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
F1
Height
[mm]
FH1
Height
[mm]
3131705121
3131705121
RED. MALE PART 76.1-63,5-...
SMS
Male Part Reducing
SMS
1.4404
Semibright
24
63.5
60.3
98.0
19
3131706571
3131706571
RED. MALE PART 51-38-316L
SMS
Male Part Reducing
SMS
1.4404
Semibright
20
38.0
35.6
70.0
15
3131706591
3131706591
RED. MALE PART 63.5-51-31...
SMS
Male Part Reducing
SMS
1.4404
Semibright
24
51.0
48.6
85.0
19
3131707111
3131707111
RED.MALE PART SMS 316L 38...
...
Male Part Reducing
SMS
1.4404
23
32.5
29.5
60.6
15
3131707372
3131707372
RED. MALE PART 38-25-316L
SMS
Male Part Reducing
SMS
1.4404
Semibright
20
25.0
22.6
60.0
15
3131708221
3131708221
RED. MALE PART 76.1-51-31...
SMS
Male Part Reducing
SMS
1.4404
Semibright
24
51.0
48.6
98.0
19
3131708911
3131708911
RED. MALE PART 51-25-316L
SMS
Male Part Reducing
SMS
1.4404
Semibright
20
25.0
22.6
70.0
15
3131708921
3131708921
RED. MALE PART 63.5-38-31...
SMS
Male Part Reducing
SMS
1.4404
Semibright
24
38.0
35.6
85.0
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表