目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Hose Liner
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_hose_liner.prj},{NB=191579},{IDNR=191579},{NAME=HOSE LINER 38-SB-316L},{DESC=ISO2037},{SHAPE=Hose Liner},{STANDARD=SMS},{MATERIAL=1.4404},{SURFACE=Semibright},{A1=80},{A2=10},{OD1=38.0},{OD2=38.0},{ID1=35.6},{RI1=4},{RO1=6.4},{F1=55.6},{FH1=4.0},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
F1
Diameter
[mm]
FH1
Height
[mm]
191577
191577
HOSE LINER 25-SB-316L
ISO2037
Hose Liner
SMS
1.4404
Semibright
50
25.0
22.6
35.5
3.5
191579
191579
HOSE LINER 38-SB-316L
ISO2037
Hose Liner
SMS
1.4404
Semibright
80
38.0
35.6
55.6
4.0
191580
191580
HOSE LINER 51-SB-316L
ISO2037
Hose Liner
SMS
1.4404
Semibright
110
51.0
48.6
65.0
4.0
191581
191581
HOSE LINER 63.5-SB-316L
ISO2037
Hose Liner
SMS
1.4404
Semibright
125
63.5
60.3
80.0
4.0
191582
191582
HOSE LINER 76.1-SB-316L
ISO2037
Hose Liner
SMS
1.4404
Semibright
150
76.1
72.1
93.0
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表