End Cap DS
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_end_cap_ds.prj},{NB=9611303530},{IDNR=9611303530},{NAME=END CAP DS-38-304},{DESC=DS720},{SHAPE=End Cap},{STANDARD=DS},{MATERIAL=1.4301},{SURFACE=Machined},{A1=26.7},{A2=14},{OD1=71},{ID1=58.42},{ID3=54},{A3=8},{E1=31.5},{A4=17},{A5=20},{A6=22.7},{ID2=48.5},{OD2=11},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
9611303520
9611303520
END CAP DS-25-304
DS720
End Cap
DS
1.4301
Machined
26.7
57
44.42
35.0
9611303530
9611303530
END CAP DS-38-304
DS720
End Cap
DS
1.4301
Machined
26.7
71
58.42
48.5
9611303540
9611303540
END CAP DS-51-304
DS720
End Cap
DS
1.4301
Machined
28.7
86
72.42
62.5
9611303550
9611303550
END CAP DS-63.5-304
DS720
End Cap
DS
1.4301
Machined
29.7
103
88.42
76.5
9611303560
9611303560
END CAP DS-76.1-304
DS720
End Cap
DS
1.4301
Machined
30.7
115
100.42
88.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表