目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
BS4825 - RJT Male part
Alfa Laval
Installation Material
BS 4825, Hygienic
Powered by
CAD模型選擇
{alfalaval/installation_material/bs_4825/bs_4825_rjt_male_part.prj},{NB=9611303885},{IDNR=9611303885},{DESC=MALE PART RJT 101.6-304L},{SHAPE=Male part},{STANDARD=BS4825},{MATERIAL=1.4301 (304)},{SURFACE=Machined},{ALSIS=5047},{SIZE=101.6},{OD=102.0},{ID=97.6},{T=2.2},{C=123.8x1/6},{B=31.8},{W=0.440},{INFO=Data sheet},{H=27.000},{C1=123.800},{B1=109.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
Size
[mm]
OD
Outer diameter
[mm]
ID
Inner diameter
[mm]
T
Thickness
[mm]
C
Thread
ⁿ/ₐ
B
Length
[mm]
W
Weight
[kg]
9611303880
9611303880
MALE PART RJT 25-304L
Male part
BS4825
1.4301 (304)
Machined
5047
25.0
25.8
22.2
1.8
45.7x1/8
27.0
0.115
9611303881
9611303881
MALE PART RJT 38-304L
Male part
BS4825
1.4301 (304)
Machined
5047
38.0
38.5
34.9
1.8
58.4x1/8
27.0
0.211
9611303882
9611303882
MALE PART RJT 51-304L
Male part
BS4825
1.4301 (304)
Machined
5047
51.0
51.2
47.6
1.8
72.7x1/6
27.0
0.231
9611303883
9611303883
MALE PART RJT 63.5-304L
Male part
BS4825
1.4301 (304)
Machined
5047
63.5
63.9
60.6
1.8
85.4x1/6
27.0
0.251
9611303884
9611303884
MALE PART RJT 76.1-304L
Male part
BS4825
1.4301 (304)
Machined
5047
76.1
76.6
73.0
1.8
98.1x1/6
27.0
0.313
9611303885
9611303885
MALE PART RJT 101.6-304L
Male part
BS4825
1.4301 (304)
Machined
5047
101.6
102.0
97.6
2.2
123.8x1/6
31.8
0.440
9611303890
9611303890
MALE PART RJT 25-316L
Male part
BS4825
1.4404 (316L)
Machined
5047
25.0
25.8
22.2
1.8
45.7x1/8
27.0
0.111
9611303891
9611303891
MALE PART RJT 38-316L
Male part
BS4825
1.4404 (316L)
Machined
5047
38.0
38.5
34.9
1.8
58.4x1/8
27.0
0.161
9611303892
9611303892
MALE PART RJT 51-316L
Male part
BS4825
1.4404 (316L)
Machined
5047
51.0
51.2
47.6
1.8
72.7x1/6
27.0
0.218
9611303893
9611303893
MALE PART RJT 63.5-316L
Male part
BS4825
1.4404 (316L)
Machined
5047
63.5
63.9
60.6
1.8
85.4x1/6
27.0
0.263
9611303894
9611303894
MALE PART RJT 76.1-316L
Male part
BS4825
1.4404 (316L)
Machined
5047
76.1
76.6
73.0
1.8
98.1x1/6
27.0
0.313
9611303895
9611303895
MALE PART RJT 101.6-316L
Male part
BS4825
1.4404 (316L)
Machined
5047
101.6
102.0
97.6
2.2
123.8x1/6
31.8
0.519
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Seal ring - RJT
Alfa Laval
08.12.2022
BS4825 - SMS Liner
Alfa Laval
16.12.2022
BS4825 - RJT Hex nut
Alfa Laval
13.12.2022
BS4825 - RJT Liner
Alfa Laval
13.12.2022
Male Part IDF
Alfa Laval
25.01.2021
Tubes DIN 11850 - Sanitary, DIN 11850
Alfa Laval
17.11.2022
BS4825 - IDF Hex nut
Alfa Laval
16.12.2022
BS4825 - Clamp welding ferrule
Alfa Laval
19.12.2022
Actuator
Alfa Laval
18.01.2024
Welding adapters - Instrumentation
Alfa Laval
29.01.2021
Rotacheck - Instrumentation
Alfa Laval
25.01.2021
BS4825 - Bend 90
Alfa Laval
04.11.2022
Liner IDF
Alfa Laval
25.01.2021
DIN11851 - Union SK
Alfa Laval
23.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表