目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
16AMP - End Cap 16AMP
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_16amp.prj},{NB=210854},{IDNR=210854},{NAME=16AMP-1 1/2-316L-7},{DESC=TC THERMOMETER CAP, NO TAP},{SHAPE=TC THERMOMETER CAP, NO TAP},{STANDARD=ASME},{MATERIAL=316L},{SURFACE=#7},{F1=50},{FH2=6.35},{FH3=2.9},{ANG1=20},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=1 1/2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
F1
Diameter
[mm]
FH2
Height
[mm]
210501
210501
16AMP-1 1/2-304-7
TC THERMOMETER CAP, NO TA...
TC THERMOMETER CAP, NO TA...
ASME
304
#7
1 1/2
38.1
50
6.35
210502
210502
16AMP-2-304-7
TC THERMOMETER CAP, NO TA...
TC THERMOMETER CAP, NO TA...
ASME
304
#7
2
50.8
64
6.35
210503
210503
16AMP-2 1/2-304-7
TC THERMOMETER CAP, NO TA...
TC THERMOMETER CAP, NO TA...
ASME
304
#7
2 1/2
63.5
77
6.35
210504
210504
16AMP-3-304-7
TC THERMOMETER CAP, NO TA...
TC THERMOMETER CAP, NO TA...
ASME
304
#7
3
76.2
91
6.35
210506
210506
BLANK 101.6-SB-304L
TC THERMOMETER CAP, NO TA...
TC THERMOMETER CAP, NO TA...
ASME
304L
#7
0
0
119
7.92
210854
210854
16AMP-1 1/2-316L-7
TC THERMOMETER CAP, NO TA...
TC THERMOMETER CAP, NO TA...
ASME
316L
#7
1 1/2
38.1
50
6.35
210855
210855
16AMP-2-316L-7
TC THERMOMETER CAP, NO TA...
TC THERMOMETER CAP, NO TA...
ASME
316L
#7
2
50.8
64
6.35
210856
210856
16AMP-2 1/2-316L-7
TC THERMOMETER CAP, NO TA...
TC THERMOMETER CAP, NO TA...
ASME
316L
#7
2 1/2
63.5
77
6.35
210857
210857
16AMP-3-316L-7
TC THERMOMETER CAP, NO TA...
TC THERMOMETER CAP, NO TA...
ASME
316L
#7
3
76.2
91
6.35
210858
210858
16AMP-4-316L-7
TC THERMOMETER CAP, NO TA...
TC THERMOMETER CAP, NO TA...
ASME
316L
#7
4
101.6
119
7.92
210518
210518
16AMP-3/4-316L-7
TC THERMOMETER CAP, NO TA...
TC THERMOMETER CAP
ASME
316L
#7
3/4
19.05
25
4.76
260237
260237
16AMP-6-316L-7
TC THERMOMETER CAP, NO TA...
TC THERMOMETER CAP, NO TA...
ASME
316L
#7
6
152.4
167
11.10
261220
261220
16AMP-6-304-7
TC THERMOMETER CAP, NO TA...
TC THERMOMETER CAP, NO TA...
ASME
304
#7
6
152.4
167
11.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表