301 - Restrained Fitting
agru
PURAD
PP-Pure Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pp_pure_piping_system/fittings/301.prj},{NB=AGRU_72301007511_Restrained Fitting_PP Pure grey_75X6.8 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72301007511},{M=72301007511},{BILDCODE=301},{WEIGHT=0.215},{DIMENSIONLANG=75X6.8 SDR11 ISO S-5},{DURCHMESSER=75},{EXT_BEZ_1=Restrained Fitting},{MATERIAL=PP Pure grey},{HERSTELLV=machined},{VERBINDUNG=Butt + IR-welding},{DA=75.000},{S=6.800},{L=130.000},{L1=70.000},{L2=41.000},{D1=87.000},{X1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
AGRU_72301002011_Restrain...
72301002011
72301002011
301
0.040
20X1.9 SDR11 ISO S-5
20
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
20.000
1.900
120.000
53.000
32.500
28.000
AGRU_72301002511_Restrain...
72301002511
72301002511
301
0.040
25X2.3 SDR11 ISO S-5
25
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
25.000
2.300
120.000
53.000
32.500
33.000
AGRU_72301003211_Restrain...
72301003211
72301003211
301
0.050
32X2.9 SDR11 ISO S-5
32
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
32.000
2.900
120.000
53.000
32.500
40.000
AGRU_72301004011_Restrain...
72301004011
72301004011
301
0.090
40X3.7 SDR11 ISO S-5
40
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
40.000
3.700
120.000
53.000
32.500
48.000
AGRU_72301005011_Restrain...
72301005011
72301005011
301
0.106
50X4.6 SDR11 ISO S-5
50
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
50.000
4.600
120.000
53.000
32.500
58.000
AGRU_72301006311_Restrain...
72301006311
72301006311
301
0.131
63X5.8 SDR11 ISO S-5
63
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
63.000
5.800
120.000
50.000
32.500
71.000
AGRU_72301007511_Restrain...
72301007511
72301007511
301
0.215
75X6.8 SDR11 ISO S-5
75
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
75.000
6.800
130.000
70.000
41.000
87.000
AGRU_72301009011_Restrain...
72301009011
72301009011
301
0.315
90X8.2 SDR11 ISO S-5
90
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
90.000
8.200
130.000
70.000
41.000
105.000
AGRU_72301011011_Restrain...
72301011011
72301011011
301
0.462
110X10.0 SDR11 ISO S-5
110
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
110.000
10.000
130.000
70.000
41.000
127.000
AGRU_72301012511_Restrain...
72301012511
72301012511
301
0.775
125X11.4 SDR11 ISO S-5
125
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
125.000
11.400
160.000
100.000
61.000
143.000
AGRU_72301014011_Restrain...
72301014011
72301014011
301
0.911
140X12.7 SDR11 ISO S-5
140
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
140.000
12.700
160.000
100.000
61.000
158.000
AGRU_72301016011_Restrain...
72301016011
72301016011
301
1.195
160X14.6 SDR11 ISO S-5
160
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
160.000
14.600
160.000
100.000
61.000
180.000
AGRU_72301018011_Restrain...
72301018011
72301018011
301
1.950
180X16.4 SDR11 ISO S-5
180
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
180.000
16.400
200.000
110.000
61.000
205.000
AGRU_72301020011_Restrain...
72301020011
72301020011
301
2.050
200X18.2 SDR11 ISO S-5
200
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
200.000
18.200
200.000
110.000
61.000
225.000
AGRU_72301022511_Restrain...
72301022511
72301022511
301
2.902
225X20.5 SDR11 ISO S-5
225
Restrained Fitting
PP Pure grey
machined
Butt + IR-welding
225.000
20.500
200.000
110.000
61.000
250.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表