068 - MULTI-Bend 90°
agru
Industrial Piping Systems
PVDF Industrial Piping System
MULTI Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pvdf_industral_piping_system/multi_fittings/068.prj},{NB=AGRU_30068009021_MULTI-Bend 90_long spigot_PVDF natural_90X4.3 SDR21 ISO S-10 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=30068009021},{M=30068009021},{BILDCODE=068},{WEIGHT=0.530},{DIMENSIONLANG=90X4.3 SDR21 ISO S-10},{DURCHMESSER=90},{EXT_BEZ_1=MULTI-Bend 90°},{EXT_BEZ_2=long spigot},{MATERIAL=PVDF natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=90.000},{S=4.300},{L3=34.000},{Z=123.000},{R=90.000},{X1=3},{XX=MULTI-Bend 90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L3
[mm]
Z
[mm]
R
ⁿ/ₐ
AGRU_30068002021_MULTI-Be...
30068002021
30068002021
068
0.021
20X1.9 SDR21 ISO S-10
20
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
20.000
1.900
32.000
51.000
20.000
AGRU_30068002521_MULTI-Be...
30068002521
30068002521
068
0.028
25X1.9 SDR21 ISO S-10
25
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
25.000
1.900
33.000
56.000
25.000
AGRU_30068003221_MULTI-Be...
30068003221
30068003221
068
0.052
32X2.4 SDR21 ISO S-10
32
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
32.000
2.400
33.000
63.000
32.000
AGRU_30068004021_MULTI-Be...
30068004021
30068004021
068
0.077
40X2.4 SDR21 ISO S-10
40
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
40.000
2.400
36.000
73.000
40.000
AGRU_30068005021_MULTI-Be...
30068005021
30068005021
068
0.129
50X3.0 SDR21 ISO S-10
50
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
50.000
3.000
36.000
84.000
50.000
AGRU_30068006321_MULTI-Be...
30068006321
30068006321
068
0.193
63X3.0 SDR21 ISO S-10
63
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
63.000
3.000
38.000
97.000
63.000
AGRU_30068007521_MULTI-Be...
30068007521
30068007521
068
0.302
75X3.6 SDR21 ISO S-10
75
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR-welding
75.000
3.600
28.000
100.000
75.000
AGRU_30068009021_MULTI-Be...
30068009021
30068009021
068
0.530
90X4.3 SDR21 ISO S-10
90
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR-welding
90.000
4.300
34.000
123.000
90.000
AGRU_30068009033_MULTI-Be...
30068009033
30068009033
068
0.383
90X2.8 SDR33 ISO S-16
90
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR-welding
90.000
2.800
34.000
123.000
90.000
AGRU_30068011021_MULTI-Be...
30068011021
30068011021
068
0.890
110X5.3 SDR21 ISO S-10
110
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR-welding
110.000
5.300
34.000
142.000
110.000
AGRU_30068011033_MULTI-Be...
30068011033
30068011033
068
0.662
110X3.4 SDR33 ISO S-16
110
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR-welding
110.000
3.400
34.000
142.000
110.000
AGRU_30068014021_MULTI-Be...
30068014021
30068014021
068
2.010
140X6.7 SDR21 ISO S-10
140
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR-welding
140.000
6.700
75.000
216.000
140.000
AGRU_30068014033_MULTI-Be...
30068014033
30068014033
068
1.390
140X4.3 SDR33 ISO S-16
140
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR-welding
140.000
4.300
75.000
216.000
140.000
AGRU_30068016021_MULTI-Be...
30068016021
30068016021
068
2.860
160X7.7 SDR21 ISO S-10
160
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR-welding
160.000
7.700
75.000
236.000
160.000
AGRU_30068016033_MULTI-Be...
30068016033
30068016033
068
1.968
160X4.9 SDR33 ISO S-16
160
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR-welding
160.000
4.900
75.000
236.000
160.000
AGRU_30068022521_MULTI-Be...
30068022521
30068022521
068
7.370
225X10.8 SDR21 ISO S-10
225
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR-welding
225.000
10.800
75.000
301.000
225.000
AGRU_30068022533_MULTI-Be...
30068022533
30068022533
068
5.000
225X6.9 SDR33 ISO S-16
225
MULTI-Bend 90°
long spigot
PVDF natural
injection moulded
Butt + IR-welding
225.000
6.900
75.000
301.000
225.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表